Page top

R88M-K, R88D-KT

G5-series AC Servomotors/Servo Drives with General-purpose Pulse Train or Analog Inputs

R88M-K, R88D-KT

Pulse and analog input modules are now available for the G5 series.

• Industry Top-class Tracking Performance.
  Speed Response Frequency of 2 kHz.

• Best Positioning Accuracy*.
  Featuring a 20-bit high-resolution incremental encoder.
  * 8 times the resolution of previous OMRON models

• High-precision Positioning.
  Fully Closed Loop Control Is a Standard Feature.

• Conforms to the Latest International Standards.
  Safety and Productivity.

• Globalization. Lineup of 400 VAC Servomotors.