Page top

Primary Contents



Ratings (Basic, Split-contact and Maintained contact Models)

Z-15 (Except Micro Load and Flexible Rod Models)

ItemNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
Contact gapRated voltageNCNONCNONCNONCNO
G, H, H2, E125 VAC
250 VAC
500 VAC *
15 (10) *
15 (10) *
10
3
2.5
2.5
1.5
1.25
0.75
15 (10) *
15 (10) *
6
5
3
1.5
2.5
1.5
0.75
G8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
6
0.5
0.25
3
3
3
0.5
0.25
1.5
1.5
1.5
0.5
0.25
15
10
5
0.05
0.03
5
5
5
0.05
0.03
2.5
2.5
2.5
0.05
0.03
H, H28 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
2
0.4
0.2
3
3
2
0.4
0.2
1.5
1.5
1.4
0.4
0.2
15
10
1
0.03
0.02
5
5
1
0.03
0.02
2.5
2.5
1
0.03
0.02
E8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
15
0.75
0.3
3
3
3
0.75
0.3
1.5
1.5
1.5
0.75
0.3
15
15
10
0.4
0.2
5
5
5
0.4
0.2
2.5
2.5
2.5
0.4
0.2

* Figures in parentheses are for the Z-15HW52, Z-15HW78(-B) and Z-15H2(-B) models, the AC ratings of these models are 125 and 250 V only.

Z-15 (Flexible Rod Models)

Rated voltageNon-inductive load (A)Inductive load (A)
Resistive loadLamp load Inductive load Motor loadLamp load Inductive loadMotor load
NCNONCNONCNONCNO
125 VAC
250 VAC
15
15
2
1
1
0.5
7
5
2.5
1.5
2
1
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
2
0.4
0.2
2
2
2
0.4
0.2
1
1
1
0.4
0.2
7
7
1
0.03
0.02
3
3
1
0.03
0.02
1.5
1.5
0.5
0.03
0.02

Z-10F

ItemNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
Contact gapRated
voltage
NCNONCNONCNONCNO
Series
connection
125 VAC
250 VAC
10
10
4
2.5
2
1.5
6
6
5
3
2.5
1.5
30 VDC
125 VDC
250 VDC
10
1
0.6
4
1
0.6
2
1
0.6
6
0.1
0.05
6
0.1
0.05
3
0.1
0.05
Parallel
connection
125 VAC
250 VAC
6
6
3
2.5
1.5
1.25
4
4
4
2
2
1
30 VDC
125 VDC
250 VDC
6
0.6
0.3
4
0.6
0.3
2
0.6
0.3
4
0.1
0.05
6
0.1
0.05
3
0.1
0.05

Z-01H

Rated voltageResistive load (A)
NCNO
125 VAC0.1
8 VDC0.1
14 VDC0.1
30 VDC0.1

Note:
1. The above current ratings are the values of the steady-state current.
2. Inductive load has a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.
5. The normally closed and normally open ratings of reverse hinge lever models are opposite to each other.
6. The AC ratings of molded terminals are 125 and 250 V only.
7. The ratings values apply under the following test conditions:
(1) Ambient temperature: 20±2°C
(2) Ambient humidity: 65±5%RH
(3) Operating frequency: 20 operations/min

Use the switch within the operating range.

z_Use the switch within the operating range.

Z-01HZ-15[], Z-10FY
Minimum applicable load5 VDC 1 mA5 VDC 160 mA

Characteristics

ItemClassificationZ-15 (except micro load and flexible rod)Z-01HZ-15
(flexible rod)
Z-10FZ-15H2
Operating speed0.01 mm to 1 m/s *11 mm to 1 m/s0.1 mm to 1 m/s *10.01 mm to 1 m/s
Operating
frequency
Mechanical240 operations/min120 operations/min240 operations/min240 operations/min
Electrical20 operations/min
Insulation resistance100 M Ω min. (at 500 VDC)
Contact resistance15 m Ω max. (initial value)50 m Ω max. (initial value)15 m Ω max. (initial value)25 m Ω max. (initial value)15 m Ω max. (initial value)
Dielectric strengthBetween contacts of same polarity
Contact gap G: 1,000 VAC, 50/60 Hz for 1 min
Contact gap H: 600 VAC, 50/60 Hz for 1 min
Contact gap E: 1,500 VAC, 50/60 Hz for 1 min
Between contacts of same polarity
Contact gap G: 1,000 VAC, 50/60 Hz for 1 min
Contact gap H: 600 VAC, 50/60 Hz for 1 min
Between contacts of same polarity
Contact gap F: 1,500 VAC, 50/60 Hz for 1 min
Between contacts of same polarity 600VAC, 50/60Hz for 1min
Between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts 2,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude * 510 to 20 Hz, 1.5-mm double amplitude * 510 to 55 Hz, 1.5-mm double amplitude *5
Shock
resistance
Destruction1,000 m/s2 max.
resistanceMalfunction300 m/s2 max. * 2 * 550 m/s2 max. * 5300 m/s2 max. * 3 * 5100 m/s2 max.
DurabilityMechanicalContact gap G, H: 20,000,000 operations min.
Contact gap E: 300,000 operations
1,000,000 operations min.500,000 operations min. * 120,000,000 operations min.
ElectricalContact gap G, H: 500,000 operations min.
Contact gap E: 300,000 operations
100,000 operations min.100,000 operations min.500,000 operations min.
Degree of
protection
General-
purpose
IP00
Drip-proofEquivalent to IP62 (except terminals)
Degree of protection
against electric shock
Class I
Proof tracking index
(PTI)
175
Ambient operat-
ing temperature
General-
purpose
- 25 ° C to 80 ° C (with no icing)
Drip-proof- 15 ° C to 80 ° C (with no icing)
Ambient operat-
ing humidity
General-
purpose
35% to 85%RH
Drip-proof35% to 95%RH
WeightApprox. 22 to 58 gApprox. 42 to 48 gApprox. 34 to 61 gApprox. 22 g

*1. The values are for the plunger models. (For the lever models, the values are at the plunger section.) (Consult your OMRON representative for other models.)
*2. The values are for the Z-15G pin plunger.
*3. The values are for the Z-10FY-B.
*4. The values are for the pin plunger. The durability for models other than the pin plunger is 10,000,000 min.
*5. Malfunction: 1 ms max.

Contacts Specification

ItemClassificationZ-15Z-01HZ-10F
ContactsShapeRivetSingle crossbarRivet
MaterialSilverGold alloySilver
Inrush currentNC30 A max.0.1 A max.40 A max.
NO15 A max.0.1 A max.20 A max.

Caution: In the interenst of product improvement, specifications are subject to change without notice.