Page top

Z

General-purpose Basic Switch

Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

(Unit: mm)

Mounting

Use M4 screws with plane washers and spring washers to mount the Switch. Tighten each mounting screw securely to a torque of 1.18 to 1.47 Nm.

Z Dimensions 1

When mounting the Switch to a panel, use a tightening torque of 2.94 to 4.9 Nm for the hexagonal nuts on the actuator.

Z Dimensions 2

Basic Models (General-purpose) and Split-contact Models

Terminals

Z Dimensions 4

The models, illustrations, and graphics are for screw-terminal models (-B). The "-A" at the end of the model number for solder terminal models has been omitted. For details of the terminals, see above.

Pin Plunger
Z-15G-B, Z-15E-B
Z-15H2-B, Z-01H-B
Z-15H-B, Z-10FY-B

Z Dimensions 6

Slim Spring Plunger
Z-15GS-B, Z-01HS-B
Z-15HS-B, Z-10FSY-B

Z Dimensions 7

Short Spring Plunger
Z-15GD-B, Z-01HD-B
Z-15HD-B, Z-10FDY-B
Z-15ED-B

Z Dimensions 8

Panel Mount Plunger
Z-15GQ-B, Z-01HQ-B
Z-15HQ-B, Z-10FQY-B
Z-15EQ-B, Z-15GQ3-B *
Z-15GQ8-B *

Z Dimensions 9

Note: 1. Do not use the M12 mounting screw and the case mounting hole at the same time, or excessive pulling force will
              be imposed on the switch and the case and cover may be damaged.
           2. On the model Z-15GQ3-B, PT can be set to a value larger than that for the Z-15GQ.
           3. On the model Z-15GQ8-B, operating position can be adjusted by providing a screw in the plunger section.
           4. On the model Z-15GQ8-B, the M3 hole with a depth of 10 mm is a through hole. Take precautions so that no
                water or screw lock agent penetrates into the hole.

Panel Mount Roller Plunger
Z-15GQ22-B, Z-15EQ22-B
Z-15HQ22-B, Z-10FQ22Y-B

Z Dimensions 10

Panel Mount Cross Roller Plunger
Z-15GQ21-B, Z-15EQ21-B
Z-15HQ21-B

Z Dimensions 11

Leaf Spring
Z-15GL-B

Z Dimensions 12

Roller Leaf Spring
Z-15GL2-B

Z Dimensions 13

Short Hinge Lever
Z-15GW21-B

Z Dimensions 14

Hinge Lever
Z-15GW-B, Z-15GW32-B
Z-15HW-B, Z-10FWY-B
Z-15GW3-B (Lever Length: 56R) *

Z Dimensions 15

Low-force Hinge Lever
Z-15GW4-B

Z Dimensions 16

Z-15HW24-B

Z Dimensions 17

Low-force Wire Hinge Lever
Z-15HW52-B
Z-15HW78-B (Lever Length: 110R) *

Z Dimensions 18

Short Hinge Roller Lever
Z-15GW22-B, Z-01HW22-B
Z-15HW22-B, Z-10FW22Y-B
Z-15EW22-B
Z-15GW2-B *, Z-15HW2-B *
Z-10FW2Y-B *

Z Dimensions 19

Short Hinge Cross Roller Lever
Z-15GW49-B
Z-15GW54-B (Lever Length: 48.7R) *

Z Dimensions 20

Hinge Roller Lever
Z-15GW25-B

Z Dimensions 21

Unidirectional Short Hinge Roller Lever
Z-15GW2277-B

Z Dimensions 22

Reverse Hinge Lever **
Z-15GM-B

Z Dimensions 23

Reverse Short Hinge Roller Lever **
Z-15GM22-B
Z-10FM22Y-B

Z Dimensions 24

Reverse Hinge Roller Lever **
Z-15GM2-B

Z Dimensions 25

** The pin plungers of reverse-type models are continuously pressed by the actuator levers with compression coil
    springs and the pin plungers are freed by operating the levers. Reverse-type models are highly vibration- and shock-
    resistive because the pin plungers are normally pressed.

Basic Models (Drip-proof) without Terminal Protective Cover

Terminals

Without Terminal Protective Cover

Z Dimensions 29

Note: With reverse action models (Z-15GM), the positions of NO and NC terminals are reversed.

The above illustration is for model without terminal protective cover.

Pin Plunger
Z-15G55-B
Z-01H55-B

Z Dimensions 31

Short Spring Plunger
Z-15GD55-B
Z-01HD55-B

Z Dimensions 32

Spring Plunger
Z-15GK55-B

Z Dimensions 33

Z-15GK355-B

Z Dimensions 34

Panel Mount Plunger
Z-15GQ55-B

Z Dimensions 35

Panel Mount Roller Plunger
Z-15GQ2255-B

Z Dimensions 36

Panel Mount Cross Roller Plunger
Z-15GQ2155-B

Z Dimensions 37

Leaf Spring
Z-15GL55-B

Z Dimensions 38

Roller Leaf Spring
Z-15GL255-B

Z Dimensions 39

Short Hinge Lever
Z-15GW2155-B

Z Dimensions 40

Long Hinge Lever
Z-15GW4455-B

Z Dimensions 41

Hinge Lever
Z-15GW55-B

Z Dimensions 42

Short Hinge Roller Lever
Z-15GW2255-B
Z-01HW2255-B

Z Dimensions 43

Hinge Roller Lever
Z-15GW255-B

Z Dimensions 44

Unidirectional Short Hinge Roller Lever
Z-15GW227755-B

Z Dimensions 45

Reverse Hinge Lever *
Z-15GM55-B

Z Dimensions 46

Reverse Short Hinge Roller Lever *
Z-15GM2255-B

Z Dimensions 47

Reverse Hinge Roller Lever *
Z-15GM255-B

Z Dimensions 48

* The pin plungers of reverse-type models are continuously pressed by the actuator levers with compression coil springs
  and the pin plungers are freed by operating the levers.

Flexible Rod (Coil Spring)
Z-15GNJ55-B

Z Dimensions 50

Flexible Rod (Steel Wire)
Z-15HNJS55-B

Z Dimensions 51

Basic Models (Drip-proof) with Terminal Protective Cover

Pin Plunger
Z-15GA55-B5V

Z Dimensions 53

Z-15GK3A55-B5V

Z Dimensions 54

Panel Mount Plunger
Z-15GQA55-B5V

Z Dimensions 55

Panel Mount Roller Plunger
Z-15GQ22A55-B5V

Z Dimensions 56

Panel Mount Cross-roller Plunger
Z-15GQ21A55-B5V

Z Dimensions 57

Long Hinge Lever
Z-15GW44A55-B5V

Z Dimensions 58

Hinge Lever
Z-15GWA55-B5V

Z Dimensions 59

Short Hinge Roller Lever
Z-15GW22A55-B5V

Z Dimensions 60

Hinge Roller Lever
Z-15GW2A55-B5V

Z Dimensions 61

Unidirectional Short Hinge Roller Lever
Z-15GW2277A55-B5V

Z Dimensions 62

Basic Models (Drop-proof) with Modeled terminals

Molded Terminals

L/R Type (The following illustration is the R type.)

Z Dimensions 65

D Type

Z Dimensions 66

Lead Wire Specifications

Z Dimensions 67

Note: 1. No models with molded terminals are approved by UL, CSA, or EN.
           2. Molded terminals are not available on all models. Contact your OMRON representative for applicable products.

Maintained-contact Models

Pin Plunger
Z-15ER

Z Dimensions 69

Slim Spring Plunger
Z-15ESR

Z Dimensions 70

Hinge Lever
Z-15EWR

Z Dimensions 71

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Accessories (Order Separately)

Drip-proof Terminal Cover

AP-DV

Z Dimensions 74

Terminal Covers

AP-A

Soldering Terminal Use (Phenol Resin)

Z Dimensions 77

Note: The Cover has five thin, easy-to-separate portions for easy lead wire connections.

AP-B

Screw Terminal Use (Phenol Resin)

Z Dimensions 79

Note: The Cover has six thin, easy-to-separate portions for easy lead wire connections.

AP1-A

Soldering Terminal Use (Metal Press Mold)

Z Dimensions 81

Note: The Cover has five holes for easy lead wire connections.

AP1-B

Screw Terminal Use (Metal Press Mold)

Z Dimensions 83

Note: The Cover has six holes for easy lead wire connections.

AP-Z

Soldering or Screw Terminal Use (Vinyl Chloride)

Z Dimensions 84

Note: Each dimension has a tolerance of ±0.4 mm unless otherwise specified. (±0.8 mm for the AP-Z)

Separator

SEPARATOR FOR Z

Z Dimensions 87

Note: 1. Each dimension has a tolerance of ±0.4 mm unless otherwise specified.
          2. The material is EAVTC (Epoxide Alkyd Varnished Tetron Cloth) and its heat-resisting temperature is 130°C.

Actuators

Hinge Lever
XAA-1

Z Dimensions 89

Hinge Roller Lever
ZAA-2

Z Dimensions 90

Short Panel Mount Plunger
ZAQ-3

Z Dimensions 91

Medium Panel Mount Plunger
ZAQ-2

Z Dimensions 92

Long Panel Mount Plunger
ZAQ-1

Z Dimensions 93

Panel Mount Roller Plunger
ZAQ-22

Z Dimensions 94

Note: Each dimension has a tolerance of ±0.4 mm unless otherwise specified.