![]()
Global
These are navigation links to move inside this page.
Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
![]()
Quick links to 'D4C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Switches
Standard Models
Pin Plunger
D4C-[][]01
Roller Plunger
D4C-[][]02
Crossroller Plunger
D4C-[][]03
Roller Lever
D4C-[][]20
D4C-[][]20-P
Roller Lever (High-Sensitivity Model)
D4C-[][]24
D4C-[][]24-P
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Sealed Plunger
D4C-[][]31
Sealed Roller Plunger
D4C-[][]32
Sealed Crossroller Plunger
D4C-[][]33
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*The TT is a reference value.
Plastic rod
D4C-[][]50
Center Roller Lever Plunger
D4C-[][]60
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Models with LED Indicator
The dimensions of the LED indicator for models equipped with one are shown below.
Pre-wired Models
Pin Plunger
D4C-[]001-[]K1EJ[]
D4C-[]001-M1J[]
Roller Plunger
D4C-[]002-[]K1EJ[]
D4C-[]002-M1J[]
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:Specifications are the same for -M1J Switches.
Sealed Pin Plunger
D4C-[]031-[]K1EJ[]
D4C-[]031-M1J[]
Sealed Roller Plunger
D4C-[]032-[]K1EJ[]
D4C-[]032-M1J[]
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:Specifications are the same for -M1J Switches
Roller Lever (High-sensitivity Model)
D4C-[]024-[]K1EJ[]
D4C-[]024-M1J[]
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:Specifications are the same for -M1J Switches
Weather-resistant Models
Adjustable Roller Lever
D4C-[][]27-P
Adjustable Rod Lever
D4C-[][]29-P
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*Operation characteristics for the D4C-[][]27-P and D4C-[][]29-P are for a lever length of 38 mm.
Caution: All units are in millimeters unless otherwise indicated.