![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact Europe headquarters.
Ratings
| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 125 VAC 250 VAC | 10 10 | 3 2.5 | 1.5 1.25 | 10 10 | 5 3 | 2.5 1.5 | ||
| 8 VDC 14 VDC 30 VDC 125 VDC 250 VDC | 10 10 6 0.5 0.25 | 3 3 3 0.4 0.2 | 1.5 1.5 1.5 0.4 0.2 | 6 6 5 0.05 0.03 | 5 5 5 0.05 0.03 | 2.5 2.5 2.5 0.05 0.03 | ||
| Inrush current | NC | 30 A max. |
| NO | 15 A max. |
Note:
1. The above figures are for steady-state currents.
2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.
5. The above ratings were tested under the following conditions according.
(1) Ambient temperature: 20±2°C
(2) Ambient humidity: 65±5%RH
(3) Operating frequency: 20 operations/min
Characteristics
| Degree of protections | IP67 | |
| Durability | Mechanical | 10,000,000 operations min. |
| Electrical | 500,000 operations min. | |
| Operating speed | 0.05 mm/s to 0.5 m/s * 1 | |
| Operating frequency | Mechanical | 120 operations/min |
| Electrical | 20 operations/min | |
| Insulation resistance | 100 M Ω min. (at 500 VDC) | |
| Contact resistance | 15 m Ω max. (initial value) | |
| Dielectric strength | Between non-continuous terminals | 1,000 VAC, 50/60 Hz for 1 min |
| Between each terminal and non-current-carrying metal parts | 2,000 VAC, 50/60 Hz for 1 min | |
| Rated insulation voltage (Ui) | 1,000 VAC | |
| Pollution degree (operating environment) | 3 (IEC947-5-1) | |
| Short-circuit protective device | 10 A-fuse type gG (IEC 60269) | |
| Protection against electric shock | Class II | |
| Proof tracking index (PTI) | 175 | |
| Switch category | D (IEC335) | |
| Rated operating current (Ie) | 10 A | |
| Rated operating voltage (Ue) | 250 VAC | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude * 2 |
| Shock resistance | Destruction | 1,000 m/s2 max. |
| Malfunction | 300 m/s2 max. (in case of plunger model) *1 *2 | |
| Ambient operating temperature | - 10 ° C to +80 ° C (with no icing) | |
| Ambient operating humidity | 35% to 95%RH | |
| Weight | Approx. 92 g (in case of ZC-Q22(21)55) | |
*1. Only for models with plungers. (Contact your OMRON representative for information on other models.)
*2. Less than 1 ms under a free state at the operating limits.
Caution: In the interenst of product improvement, specifications are subject to change without notice.