![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
Economical, Miniature Limit Switch Boasting Rigid Construction
![]()
Quick links to 'HL-5000' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Switches
(Dimensions not shown are the same as roller lever models.)
Roller Lever
HL-5000
Adjustable Rod Lever
HL-5050
Sealed Roller Plunger
HL-5200
Adjustable Roller Lever
HL-5030
Sealed Plunger
HL-5100
Coil Spring
HL-5300
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
* Measured with the types of the 31.5-mm arm or rod length.
OF and RF measured at the arm length of 75 mm for HL-5030, and 145 mm for HL-5050 (reference values).
Caution: All units are in millimeters unless otherwise indicated.