![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
Economical, Miniature Limit Switch Boasting Rigid Construction
![]()
Quick links to 'HL-5000' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 125 VAC 250 VAC | 5 5 | 1.5 1 | 0.7 0.5 | 3 3 | 2 1.5 | 1 0.8 | ||
| 12 VDC 24 VDC 125 VDC 250 VDC | 5 5 | 3 3 | 4 4 | 3 3 | ||||
| 0.4 0.4 | 0.2 0.2 | - | - | - | ||||
Note:
1. The above figures are for steady-state currents.
2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.
| Inrush current | NC | 24 A max. |
| NO | 12 A max. |
Characteristics
| Degree of protection | IP65 | |
| Durability * | Mechanical | 10,000,000 operations min. (under rated conditions) |
| Electrical | See the following Electrical Durability. | |
| Operating speed | 5 mm/s to 0.5 m/s | |
| Operating frequency | Mechanical | 120 operations/min |
| Electrical | 30 operations/min | |
| Insulation resistance | 100 M Ω min. (at 500 VDC) | |
| Contact resistance | 25 m Ω max. (initial value) | |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity | |
| 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground | ||
| 1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal part | ||
| Rated frequency | 50/60 Hz | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance | Destruction | 1,000 m/s2 min. |
| Malfunction | 300 m/s2 min. | |
| Ambient operating temperature | - 5 ° C to +65 ° C (with no icing) | |
| Ambient operating humidity | 35% to 95%RH | |
| Weight | Approx. 130 to 190 g | |
Note:
1. The above figures are initial values.
2. The above characteristics may vary depending on the model. For further details, contact your OMRON sales representative.
* The values are calculated at an operating temperature of +5℃ to +35℃, and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.
Caution: In the interenst of product improvement, specifications are subject to change without notice.