![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact Europe headquarters.
Dimensions and Operating Characteristics
Panel Mount Plunger
D4MC-5000
*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.
Panel Mount Roller Plunger
D4MC-5020
*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.
Panel Mount Crossroller Plunger
D4MC-5040
*1. Stainless steel plunger
*2. The length of the imperfect threads is 1.5 mm maximum.
*3. Thickness: 3 width: 17
Note: Do not use the M12 mounting screw and the case mounting hole at the same time.
Hinge Lever
D4MC-1000
* Stainless steel lever
Short Hinge Lever
D4MC-1020
* Stainless steel lever
Hinge Roller Lever
D4MC-2000
*1. Stainless steel lever
*2. Plastic roller
Note:
1. Unless otherwise specified, a tolerance of±0.4 mm applies to all dimensions.
2. Operating characteristics are for when the Switch is operated from direction A.
3. Make sure that the permissible OT position is not exceeded.
Short Hinge Roller Lever
D4MC-2020
*1. Stainless steel lever
*2. Plastic roller
One-way Action Short Hinge Roller Lever
D4MC-3030
*1. Stainless steel lever
*2. Plastic roller
Note:
1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2. Operating characteristics are for when the Switch is operated from direction A.
3. Make sure that the permissible OT position is not exceeded.
Caution: All units are in millimeters unless otherwise indicated.