Page top

Primary Contents



Ratings

Rated voltageNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
125 VAC
250 VAC
480 VAC
10
10
3
3
2.5
1.5
1.5
1.25
0.75
10
10
2.5
5
3
1.5
2.5
1.5
0.75
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
10
10
6
0.5
0.25
3
3
3
0.4
0.2
1.5
1.5
1.5
0.4
0.2
6
6
5
0.05
0.03
5
5
5
0.05
0.03
2.5
2.5
2.5
0.05
0.03

Inrush currentNC30 A max.
NO15 A max.

Note:
1. The above figures are for steady-state currents.
2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.
5. The above ratings were tested under the following conditions.
(1) Ambient temperature: +20±2°C
(2) Ambient humidity: 65±5%RH
(3) Operating frequency: 20 operations/min

Characteristics

Degree of protectionIP67
DurabilityMechanical10,000,000 operations min.
Electrical500,000 operations min.
Operating speed0.05 mm/s to 0.5 m/s * 1
Operating frequencyMechanical120 operations/min
Electrical20 operations/min
Rated frequency50/60 Hz
Insulation resistance100 M Ω min. (at 500 VDC)
Contact resistance15 m Ω max. (initial value)
Dielectric strengthBetween terminals of
the same polarity
1,000 VAC, 50/60 Hz for 1 min
Between each terminal and
non-current-carrying part
2,000 VAC, 50/60 Hz for 1 min
Rated insulation voltage (Ui)1,000 VAC
Pollution degree3 (IEC947-5-1)
(operating environment)
Protection against electric shockClass II
PTI (tracking characteristics)175
Switch categoryD (IEC335)
Rated operating current (Ie)10 A
Rated operating voltage (Ue)250 VAC
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude * 2
Shock resistanceDestruction1,000 m/s2 min.
Malfunction100 m/s2 min. * 1 * 2
Ambient operating temperature- 10 ° C to +80 ° C (with no icing)
Ambient operating humidity35% to 95%RH
WeightApprox. 71 g (in case of panel mount plunger)

*1. Only for models with plungers. (Contact your OMRON representative for information on other models.)
*2. Less than 1 ms under a free state at the operating limits.

Caution: In the interenst of product improvement, specifications are subject to change without notice.