![]()
Global
These are navigation links to move inside this page.
Picking Sensor
Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
List of Models
Sensors
| Sensing method | Connection method (cable length) | Sensing distance | Beams | Sensing width (mm) | Output type | External indicator | Model | |
| Gap | Qty | |||||||
| Through- beam | Pre-wired (5 m) | 3 m (Infrared LED) | 25 mm | 5 | 100 | NPN open collector | --- | F3W-D052A *2 |
| Possible | F3W-D052AP *2 | |||||||
| Pre-wired connector (2 m) | --- | F3W-D052B *2, 3 | ||||||
| Possible | F3W-D052BP *2, 3 | |||||||
| Pre-wired (2 m) | UNI-WIRE SYSTEM direct connection *1 | --- | F3W-D052U | |||||
| Possible | F3W-D052UP | |||||||
*1.The UNI-WIRE SYSTEM is a wire-saving system developed jointly by NKE Corporation and Kuroda Precision Industries, Ltd.
*2.Models with PNP outputs are also available. To order PNP Models, replace A with C in the model number for a Pre-wired Model and B with D in the model number for a Pre-wired Connector Model (Example: F3W-D052C).
*3.The XS2F-D521-[]G0 is the applicable connector cable. The colors of the external sheathes of the conductors, however, are different. Refer to the XS2.
Accessories (Optional)
Mounting Brackets
| Appearance | Model | Qty | Remarks |
![]() | F39-L10 | 2 | L-shaped Mounting Bracket (mounting screws included) |
![]() | F39-L11 | 2 | Flat Mounting Bracket (mounting screws included) |
Protective Bracket
| Appearance | Model | Qty |
![]() | F39-L12 | One each for Emitter and Receiver (mounting screws included) |
Y-shaped Joint Plugs and Sockets
(Cable with Connectors on Both Ends)
| Appearance | Overall length | Model | Qty |
![]() | 2 m | XS2R-D526-S001-2 | 1 |
| 5 m | XS2R-D526-S001-5 | 1 |
Y-shaped Joint Plugs and Sockets without Cable
| Appearance | Model | Qty | Remarks |
![]() | XS2R-D526-S003 | 1 | Connecting cable: Cable with connectors on both ends: XS2W Series Cable with connector on one end: XS2F Series 4-conductor models |
UNI-WIRE Direct Connection Peripheral Devices
| Name | Appearance | Model | Qty | Remarks |
| Flat cable | ![]() | SCA1-4F10 | 1 | 4 × 0.75 mm2 100 m |
| Extension IDC | ![]() | SCN1-TH4E | 1 | --- |
| T-branch IDC | ![]() | SCN1-TH4 | 1 |
NKE UNI-WIRE System Peripheral Devices
| Name | Appearance | Model | Remarks |
| C200H/CS1 UNI-WIRE Interface Unit | ![]() | OMC02-HUW-Z285 | Applicable PLCs: C200H/HS C200HE/HG/HX CS1 |
| 1-point DC Input Unit | ![]() | L6S-H1F2O-Z285 | Small I/O Distribution Units |
| 2-point DC Input Unit | L6S-H2F2O-Z285 | ||
| 1-point Transistor Output Unit | L6P-H1B2O-Z285 | ||
| 2-point Transistor Output Unit | L6P-H2B2O-Z285 | ||
| 1-point DC Input/1-point Transistor Output Unit | L6X-H2FB2O-Z285 | ||
| Detachable T-branch IDC | ![]() | MAF-S407FO | --- |
![]() | MAF-S407FEO | ||
![]() | MAF-P405CO | Plug for MAF-S407FO/MAF-S407FEO |
Note:Consult an NKE sales office for purchasing information.
Ratings and Specifications of NKE UNI-WIRE Interface Unit
| Model | OMC02-HUW-Z285 |
| Transmission method | Bi-directional: Orthogonal frequency division multiplexing |
| Synchronization method | Bit synchronization |
| Transmission protocol | UNI-WIRE protocol |
| Baud rate | 7.35 kbps (Z12) |
| Transmission distance | 100 m (trunk line) + 20 m (branch line) |
| Transmission delay | 128 points: 66 ms max., 256 points: 120 ms max. |
| Connection method | Multi-drop |
| Number of I/O points | 128 points or 256 points |
| Number of connected units | Picking Sensors: 64 |
| Connecting cable | D and G trunk lines: 2 mm2 min. Branch lines: 0.75-mm2 flat cable |
Note:
Contacts for inquires regarding the UNI-WIRE Interface Unit
NKE Corporation
Sales office
Tokyo Sales Office, 2-12-2 Taito, Taito-ku, Tokyo 110-0016 (Fuji DIC Building)
TEL(03)3833-5330 FAX(03)3833-5350
Osaka Sales Office, 1-2-13 (Shinmachi Building) Shinmachi, Nishi-ku,
Osaka 550-0013
TEL(06)6538-7136 FAX(06)6538-7138
Nagoya Sales Office, 2-13-22 Iseyama, Naka-ku, Nagoya 460-0026
(ITOH Building)
TEL(052)322-3481 FAX(052)322-3483
Kyoto Sales Office, 336-1 Hazukashi Hishikawacho, Fushimi-ku, Kyoto 612-8487
TEL(075)924-3293 FAX(075)924-3290
Toll-free TEL number: 0120-77-2018 (Only in Japan)