![]()
Global
These are navigation links to move inside this page.
Photomicrosensor with Slim Cable (Non-modulated)
Slim, Compact Photomicrosensor that is still easy to use.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Pre-wired Models
| Appearance | Sensing method | Cable length | Sensing distance | Output configuration | Indicator mode | Model | |
| NPN output | PNP output | ||||||
Standard ![]() | Through- beam type (with slot) | 2 m | 5 mm (slot width) | Dark-ON | Incident light | EE-SX770 | EE-SX770P |
| No incident light | EE-SX770A | EE-SX770R | |||||
| Light-ON | Incident light | EE-SX870 | EE-SX870P | ||||
| No incident light | EE-SX870A | EE-SX870R | |||||
L-shaped ![]() | Dark-ON | Incident light | EE-SX771 | EE-SX771P | |||
| No incident light | EE-SX771A | EE-SX771R | |||||
| Light-ON | Incident light | EE-SX871 | EE-SX871P | ||||
| No incident light | EE-SX871A | EE-SX871R | |||||
T-shaped ![]() | Dark-ON | Incident light | EE-SX772 | EE-SX772P | |||
| No incident light | EE-SX772A | EE-SX772R | |||||
| Light-ON | Incident light | EE-SX872 | EE-SX872P | ||||
| No incident light | EE-SX872A | EE-SX872R | |||||
e-CON Junction Connector Models *
| Appearance | Sensing method | Sensing distance | Output configuration | Indicator mode | Cable length | Model |
| NPN output | ||||||
Standard ![]() | Through- beam type (with slot) | 5 mm (slot width) | Dark-ON | Incident light | 0.3 m | EE-SX770-ECON 0.3M |
| 2 m | EE-SX770-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX770A-ECON 0.3M | ||||
| 2 m | EE-SX770A-ECON 2M | |||||
| Light-ON | Incident light | 0.3 m | EE-SX870-ECON 0.3M | |||
| 2 m | EE-SX870-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX870A-ECON 0.3M | ||||
| 2 m | EE-SX870A-ECON 2M | |||||
L-shaped ![]() | Dark-ON | Incident light | 0.3 m | EE-SX771-ECON 0.3M | ||
| 2 m | EE-SX771-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX771A-ECON 0.3M | ||||
| 2 m | EE-SX771A-ECON 2M | |||||
| Light-ON | Incident light | 0.3 m | EE-SX871-ECON 0.3M | |||
| 2 m | EE-SX871-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX871A-ECON 0.3M | ||||
| 2 m | EE-SX871A-ECON 2M | |||||
T-shaped ![]() | Dark-ON | Incident light | 0.3 m | EE-SX772-ECON 0.3M | ||
| 2 m | EE-SX772-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX772A-ECON 0.3M | ||||
| 2 m | EE-SX772A-ECON 2M | |||||
| Light-ON | Incident light | 0.3 m | EE-SX872-ECON 0.3M | |||
| 2 m | EE-SX872-ECON 2M | |||||
| No incident light | 0.3 m | EE-SX872A-ECON 0.3M | ||||
| 2 m | EE-SX872A-ECON 2M |
* e-CON is a new industrial standard being promoted by manufacturers of FA devices and connectors.
The E39-ECON[]M (cable length: 2 m or 5 m) with an e-CON connector on one end, and the E39-ECONW[]M (cable length: 0.5 m to 2 m in units of 0.1 m) with e-CON connectors on both ends are available.
The [] symbol is used to indicate the cable length (e.g., E39-ECON2M).