Page top

Primary Contents


ModelE2EZ-X2D[]-N
E2EZ-X2D[]-M1J
E2EZ-X2D[]-M1GJ
E2EZ-X4D[]-N
E2EZ-X4D[]-M1J
E2EZ-X4D[]-M1GJ
E2EZ-X8D[]-N
E2EZ-X8D[]-M1J
E2EZ-X8D[]-M1GJ
E2EZ-X4C1
E2EZ-X4Y1
E2EZ-X8C1
E2EZ-X8Y1
Sensing distance2 mm ±10%4 mm ±10%8 mm ±10%4 mm ±10%8 mm ±10%
Set distance *10 to 1.6 mm0 to 3.2 mm0 to 6.4 mm0 to 3.2 mm0 to 6.4 mm
Differential travel20% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 12 × 12 × 1 mmIron, 30 × 30 × 1 mmIron, 54 × 54 × 1 mmIron, 30 ×
30 × 1 mm
Iron, 54 ×
54 × 1 mm
Response
frequency *2
200 Hz100 Hz30 HzC Models: 12 Hz
Y Models: 5 Hz
C Models: 8 Hz
Y Models: 5 Hz
Power supply volt-
age (operating
voltage range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.C Models: 12 to 24 VDC (10 to 30 VDC),
ripple (p-p): 10% max.
Y Models: 100 to 220 VAC (90 to 250
VAC), 50/60 Hz
Current
consumption
---C Models: 15 mA max.
Leakage current0.8 mA max.Y Models: 2 mA max. at 100 VAC,
3 mA max. at 200 VAC
Control
output
Load
current
3 to 100 mA max.C Models: NPN open-collector output
100 mA max. at 12 VDC (30 VDC max.)
200 mA max. at 24 VDC (30 VDC max.)
Y Models: 10 to 200 mA
Residual
voltage
3 V max. (Load current: 100 mA, Cable length: 2 m)C Models: 2 V max. (Load current:
200 mA, Cable length: 2 m)
Y Models: Refer to residual voltage
characteristic data Refer to Data Sheet.
IndicatorsD1 Models: Operation indicator (red), Setting indicator (green)
D2 Models: Operation indicator (red)
C Models: Detection indicator (red)
Y Models: Operation indicator (red)
Operation mode
(with sensing ob-
ject approaching)
D1 Models: NO
D2 Models: NC
For details, refer to Data Sheet.
NO
For details, refer to Data Sheet.
Protection
circuits
Load short-circuit protection, Surge suppressorC Models: Load short-circuit protection,
Reverse polarity protection, Surge
suppressor
Y Models: Surge suppressor
Ambient
temperature range
Operating/Storage: 0 to 50°C (with no icing or condensation)
Ambient
humidity range
Operating/Storage: 35% to 95% (with no condensation)
Temperature
influence
±20% max. of sensing distance at 23°C in the temperature range of 0 to 50°C
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation
resistance
50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and caseC Models: 1,000 VAC, 50/60 Hz for 1 min
between current-carrying parts and case
Y Models: 2,000 VAC, 50/60 Hz for 1 min
between current-carrying parts and case
Vibration
resistance
Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of
protection
IEC 60529 IP67, in-house standards: oil-resistant
Connection
method
Pre-wired Models (Standard cable length: 2 m) and Pre-wired Connector Models
Weight
(packed state)
E2EZ-X2D[]-N:
Approx. 70 g
E2EZ-X2D[]-M1J:
Approx. 40 g
E2EZ-X2D[]-M1GJ:
Approx. 40 g
E2EZ-X4D[]-N:
Approx. 160 g
E2EZ-X4D[]-M1J:
Approx. 90 g
E2EZ-X4D[]-M1GJ:
Approx. 90 g
E2EZ-X8D[]-N:
Approx. 220 g
E2EZ-X8D[]-M1J:
Approx. 160 g
E2EZ-X8D[]-M1GJ:
Approx. 160 g
Approx. 170 gApprox. 270 g
Materi-
als
CaseNickel-plated brass
Sensing
surface
PBTHeat-resistant ABS
Clamping
nuts
Zinc-plated iron
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.Use the Sensor within the range in which the green indicator is ON.

*2.The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

Caution: In the interenst of product improvement, specifications are subject to change without notice.