![]()
Global
These are navigation links to move inside this page.
Long-distance type
![]()
Quick links to 'E2K-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Appearance | Sensing distance | Output configuration | Model | ||
| Operation mode | |||||
| NO | NC | ||||
| Standard Models | Unshielded ![]() | 3 to 25 mm | DC 3-wire, NPN | E2K-C25ME1 2M | E2K-C25ME2 2M |
| AC 2-wire | E2K-C25MY1 2M | E2K-C25MY2 2M | |||
| Noise-resistant Models | 3 to 20 mm | DC 3-wire, NPN | E2K-C20MC1 2M | E2K-C20MC2 2M | |
| AC/DC 2-wire | E2K-C20MT1 2M | E2K-C20MT2 2M | |||
Accessories (Order Separately)
Mounting Brackets
| Appearance | Model | Quantity | Remarks |
![]() | Y92E-A34 | 1 | Provided with the product. |