![]()
Global
These are navigation links to move inside this page.
Liquid Level Sensor
Applicable to a Wide Range of Pipe Diameters. Capacitive Sensors unaffected by liquid color.
![]()
Quick links to 'E2K-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.53
Detects the Height of Liquid in a Pipe
This Sensor allows you to detect chemical liquid levels without being affected by the color of the pipe, the color of the liquid or foams on the liquid surface. Two models are available, one for pipes with a diameter from 8 to 11 mm and one for pipes with a diameter from 12 to 26 mm.
Application No.98
Liquid Level Control of Various Pipes and Liquid
This Sensor allows you to detect chemical liquid levels without being affected by the color of the pipe, the color of the liquid or foams on the liquid surface. Two models are available, one for pipes with a diameter from 8 to 11 mm and one for pipes with a diameter from 12 to 26 mm.