![]()
Global
These are navigation links to move inside this page.
FA Communications Software
FA Communications Software Lets You Create Applications with Flexible, High-speed, and Direct Data Link Access to SYSMAC PLCs from Personal Computers.
![]()
Quick links to 'WS02-SGWC1 / CPLC1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
SYSMAC Gateway (Communications Middleware)
| Product name | Specification | Model | Standards |
| SYSMAC Gateway *1 | Communications middleware for personal computers running Windows. Supports CIP communications and tag data links (EtherNet/IP) in addition to FinsGateway functions. Supported communications: RS-232C, USB, Controller Link, SYSMAC LINK, Ethernet, EtherNet/IP | WS02-SGWC1 | --- |
| 10 additional licenses (This product provides only additional licenses.) | WS02-SGWC1-L10 | ||
| SYSMAC Gateway SDK | Software development kit for creating communications programs using SYSMAC Gateway. Development languages: C, C++, Visual Basic.NET, Visual C#.NET | WS02-SGWC1S |
Supported OS: Microsoft Windows Vista, XP, 2000, and 2003 Server
SYSMAC Gateway includes FinsGateway.
*1.One license is required per computer.
CX-Compolet
| Product name | Specification | Model | Standards |
| CX-Compolet *1 | Software components that can make it easy to create programs for communica- tions between a computer and controllers. This packaged product bundles SYSMAC Gateway. Development environment: Visual Studio.NET2003/.NET2005/.NET2008 Development languages: Visual Basic .NET, Visual C#.NET, Visual Basic Ver. 5/6 *2 Supported communications: Equal to SYSMAC Gateway. | WS02-CPLC1 | --- |
| 3 additional licenses (This product provides only additional licenses. The software must be purchased in advance.) | WS02-CPLC1-L3 | ||
| 5 additional licenses (This product provides only additional licenses. The software must be purchased in advance.) | WS02-CPLC1-L5 | ||
| 10 additional licenses (This product provides only additional licenses. The software must be purchased in advance.) | WS02-CPLC1-L10 | ||
| Software components only. This package doesn't include SYSMAC Gateway as communications drivers. | WS02-CPLC2 |
Supported OS: Microsoft Windows Vista, XP, 2000, and 2003 Server
*1.One license is required per computer.
*2.Only functions provided by Compolet V2 as ActiveX controls are supported for Visual Basic version 5 or 6.