![]()
Global
These are navigation links to move inside this page.
FA Communications Software
FA Communications Software Lets You Create Applications with Flexible, High-speed, and Direct Data Link Access to SYSMAC PLCs from Personal Computers.
![]()
Quick links to 'WS02-SGWC1 / CPLC1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Correspondence between Main PLC Models and Connected Networks
| Personal computer | RS-232C | ||||
| PLC | SYSWAY (Host Link C Mode) | SYSWAY-CV (Host Link FINS) | CompoWay/F (master at personal computer) | Peripheral Bus | |
| CJ2 with EtherNet/IP functionality | Yes | Yes | No | Yes (Peripheral Bus - CS/CJ) | |
| CJ1 | Yes | Yes | No | Yes (Peripheral Bus - CS/CJ) | |
| CS1 | Yes | Yes | No | Yes (Peripheral Bus - CS/CJ) | |
| CP1 | Yes | Yes | No | Yes (Peripheral Bus - CS/CJ) | |
| C Series | C200HX/HG/HE, CQM1H | Yes | No | No | Yes (Peripheral Bus - C) |
| CPM1/CPM2 | Yes | No | No | Yes (Peripheral Bus - C) | |
| CVM1/CV | Yes | Yes | No | Yes (Peripheral Bus - CV) | |
| CompoWay/F Slaves, such as Temperature Controllers | No | No | Yes | No | |
| Personal computer | USB | Ethernet (LAN) | Controller Link | ||
| PLC | FINS | Ethernet (FINS) | EtherNet/IP | FINS | |
| CJ2 with EtherNet/IP functionality | Yes *2 | Yes | Yes (Specification using tag names is possible.) | Yes *1 | |
| CJ1 | No | Yes (Communications Units are not required for CJ1M PLCs with Ethernet functionality.) *1 | Yes *1, *2 | Yes *1 | |
| CS1 | No | Yes *1 | Yes *1, *2 | Yes *1 | |
| CP1 | Yes | Yes *1 (CP1H only) | No | Yes *1 (CP1H only) | |
| C Series | C200HX/HG/HE, CQM1H | No | No | No | Yes *1 |
| CPM1/CPM2 | No | No | No | No | |
| CVM1/CV | No | Yes *1 | No | Yes *1 | |
| CompoWay/F Slaves, such as Temperature Controllers | No | No | No | No | |
*1.A separate Communications Unit is required.
*2.Specification using tag names is not possible.
Correspondence between FA Communications Software and Connected Networks
| FA Communications Software | Communications | Communications method | Personal Computer Boards | ||
| SYSMAC Board | CS1 Board | CS1 Bus Interface Board | |||
| SYSMAC Gateway CX-Compolet | Message communications | FINS communications | Yes | Yes | Yes |
| Data link communications | FINS communications | Yes | Yes | Yes | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.