Page top

WS02-SGWC1 / CPLC1

FA Communications Software

WS02-SGWC1 / CPLC1

FA Communications Software Lets You Create Applications with Flexible, High-speed, and Direct Data Link Access to PLCs from Personal Computers.

CX-Compolet

Product Specification Model
Number of
licenses
Media
CX-
Compolet
*
Software components that can
make it easy to create programs
for communications between a
computer and controllers.
Supported execution environment:
.NET Framework (2.0, 3.0, 3.5, 4.0,
4.5.1 or 4.6)
Development environment:
Visual Studio 2005/2008/2010/
2012/2013/2015/2017
Development languages:
Visual Basic, C#
Supported communications:
Equal to SYSMAC Gateway.
Product includes
CX-Compolet and
SYSMAC Gateway
functions.
1 CD-ROM WS02-CPLC1
Additional licenses
(This product provides
only additional licenses
for WS02-CPLC1.
Purchase of
WS02-CPLC1 is
required.)
3 --- WS02-CPLC1-L3
5 --- WS02-CPLC1-L5
10 --- WS02-CPLC1-L10
CX-Compolet
(standalone)
(SYSMAC Gateway
functions are not
included.)
1 CD-ROM WS02-CPLC2

* One license is required per computer (execution environment).
Note 1: When .NET Framework version1.1 (Visual Studio 2003) is used for develoment, only the specifications of
           CX-Compolet version 1.5 are available.

SYSMAC Gateway (Communications Middleware)

Product Specification Model
Number of
licenses
Media
SYSMAC
Gateway *1
Communications middleware for personal computers
running Windows.
Supports CIP communications and tag data links
(EtherNet/IP) in addition to FinsGateway functions.
(Fins Gateway functions are included.)
Supported communications: RS-232C, USB,
Controller Link, SYSMAC LINK, Ethernet,EtherNet/IP
1 CD-ROM WS02-SGWC1
Additional licenses
(This product provides only additional licenses for
WS02-SGWC1.
Purchase of WS02-SGWC1 is required.)
10 --- WS02-SGWC1-L10
SYSMAC
Gateway SDK
Software development kit for creating communications
programs using SYSMAC Gateway.
Development languages: C, C++
1 *2 CD-ROM WS02-SGWC1S

*1. One license is required per computer (execution environment).
*2. SYSMAC Gateway SDK doesn't include the license of SYSMAC Gateway.
     Purchase the WS02-SGWC1 separately if an execution environment is required.