![]()
Global
These are navigation links to move inside this page.
I/O Block Base
![]()
Quick links to 'G70A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Item | G70A-ZOC16-3 | G70A-ZOC16-4 | G70A-ZIM16-5 |
| Contact resistance | 10 mΩ (excluding the resistance of the relay to be used) | ||
| Permissible current | 10A | 100 mA | |
| Max. operating voltage | 380 VAC, 125 VDC | 30 VDC | |
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between connector and output terminals 2,000 VAC, 50/60 Hz for 1 min between output terminals 250 VAC, 50/60 Hz for 1 min between connectors | 4,000 VAC, 50/60 Hz for 1 min between connector and input terminals 2,000 VAC, 50/60 Hz for 1 min between coil terminals 250 VAC, 50/60 Hz for 1 min between connectors | |
| Insulation resistance | Between connector and I/O terminals: 1,000 MΩ (at 500 V) Other: 100 MΩ (at 500 V) | ||
| Vibration resistance | Malfunction: 10 to 61.2 to 10 Hz, 0.1-mm single amplitude (0.2-mm double amplitude); 61.2 to 150 to 61.2 Hz, 14.7 m/s2 | ||
| Shock resistance | Malfunction: 200 m/s2 | ||
| Noise immunity | Noise level: 2.0 kV; pulse width: 100 ns to 1 μs | ||
| Ambient temperature | Operating: 0°C to 55°C (with no icing) | ||
| Ambient humidity | Operating: 35% to 85% | ||
| Coil surge absorption element | Diode: 1 A, 400 V | Varistor (see note) | |
| Protection diode for inverse connection | Diode (2 A, withstand inverse voltage: 40 V) | ||
| Tightening torque | 0.59 Nm | ||
Note: Use a DC relay with a built-in diode because a DC relay without a built-in diode does not absorb any coil surge.
Relay (G2R-1-S, G2R-1-SN)
Coil Ratings
| Rated voltage | 24 VDC | |
| Rated current | 21.8 mA | |
| Coil resistance | 1,100 Ω | |
| Coil inductance | Armature OFF | 4.27 |
| (H) (ref. value) | Armature ON | 8.55 |
| Must operate voltage | 70% min. of rated voltage | |
| Must release voltage | 15% min. of rated voltage | |
| Max. voltage | 110% of rated voltage | |
| Power consumption | Approx. 0.53 W | |
Contact Ratings
| Number of poles | 1 pole | |
| Load | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4; L/R = 7 ms) |
| Rated load | 10 A at 250 VAC; 10 A at 30 VDC | 7.5 A at 250 VAC; 5 A at 30 VDC |
| Rated carry current | 10A | |
| Max. operating voltage | 380 VAC, 125 VDC | |
| Max. operating current | 10A | |
| Max. switching capacity | 2,500 VA, 300 W | 1,875 VA, 150 W |
| Min. permissible load | 100 mA at 5 VDC | |
Relay (G2R-1A3-SN (SND), G2R-13-SN (SND))
Coil Ratings
| Rated voltage | 230 VAC | 12 VDC | 24 VDC | |
| Rated current | 50 Hz | 3.7 mA | 43.6 mA | 21.8 mA |
| 60 Hz | 3.1 mA | |||
| Coil resistance | 30,000 Ω | 275 Ω | 1,100 Ω | |
| Must operate voltage | 80% max. of rated voltage | 70% max. of rated voltage | ||
| Must release voltage | 30% min. of rated voltage | 15% min. of rated voltage | ||
| Max. voltage | 110% of rated voltage | |||
| Power consumption | Approx. 0.7 W (60 Hz) | Approx. 0.53 W | ||
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of +15%/–20% (AC rated current) or ±10% (DC coil resistance).
2. LEDs are used for the built-in operation indicator. For models equipped with these indications, the VAC rated current must be increased by approximately 1 mA; the VDC rated current, by approximately 4 mA.
3. Operating characteristics are measured at a coil temperature of 23°C
Contact Ratings
Refer to Ratings/Characteristics of G70A-ZIM16-5.
SSR
Ratings
Input Module
Input
| Model | Rated voltage | Operating voltage | Input current | Must operate voltage | Must release voltage |
| G3R-IAZR1SN | 100 to 240 VAC | 60 to 264 VAC | 15 mA max. | 60 VAC max. | 20 VAC min. |
| G3R-IDZR1SN | 5 VDC | 4 to 6 VDC | 8 mA max. | 4 VDC max. | 1 VDC min. |
| 12 to 24 VDC | 6.6 to 32 VDC | 6.6 VDC max. | 3.6 VDC min. | ||
| G3R-IDZR1SN-1 | 5 VDC | 4 to 6 VDC | 4 VDC max. | 1 VDC min. | |
| 12 to 24 VDC | 6.6 to 32 VDC | 6.6 VDC max. | 3.6 VDC min. |
Output
| Model | Logic level supply voltage | Logic level supply current |
| G3R-IAZR1SN | 4 to 32 VDC | 0.1 to 100 mA |
| G3R-IDZR1SN | ||
| G3R-IDZR1SN-1 |
Output Module
Input
| Model | Rated voltage | Operating voltage | Input current | Must operate voltage | Must release voltage |
| G3R-OA202SZN | 5 to 24 VDC | 4 to 32 VDC | 15 mA max. (at 25°C) | 4 VDC max. | 1 VDC min. |
| G3R-OA202SLN | |||||
| G3R-ODX02SN | 8 mA max. | ||||
| G3R-OD201SN |
Output
| Model | Load voltage | Load current (see note) | Inrush current |
| G3R-OA202SZN | 75 to 264 VAC | 0.05 to 2 A | 30 A (60 Hz, 1 cycle) |
| G3R-OA202SLN | |||
| G3R-ODX02SN | 4 to 60 VDC | 0.01 to 2 A | 8 A (10 ms) |
| G3R-OD201SN | 40 to 200 VDC | 0.01 to 1.5 A | 8 A (10 ms) |
Note: The minimum current value is measured at 10°C min.
Characteristics
Input Module
| Item | G3R-IAZR1SN | G3R-IDZR1SN | G3R-IDZR1SN-1 |
| Operate time | 20 ms max. | 0.1 ms max. | 15 ms max. |
| Release time | 20 ms max. | 0.1 ms max. | 15 ms max. |
| Response frequency | 10 Hz | 1 kHz | 10 Hz |
| Output ON voltage drop | 1.6 V max. | ||
| Leakage current | 5 μA max. | ||
| Insulation resistance | 100 MΩ min. between input and output | ||
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between input and output | ||
| Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
| Shock resistance | 1,000 m/s2 | ||
| Ambient temperature | Operating: -30°C to 80°C (with no icing) Storage: -30°C to 100°C (with no icing) | ||
| Approved standards | UL508 File No. E64562 CSA C22.2 (No. 14, No. 950) File No. LR35535 TÜV File No. R9650094 (EN60950) | ||
| Ambient humidity | Operating: 45% to 85% | ||
| Weight | Approx. 18 g | ||
Output Module
| Item | G3R-OA202SZN | G3R-OA202SLN | G3R-ODX02SN | G3R-OD201SN |
| Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | ||
| Release time | 1/2 of load power source cycle + 1 ms max. | 2 ms max. | ||
| Response frequency | 20 Hz | 100 Hz | ||
| Output ON voltage drop | 1.6 V max. | 2.5 V max. | ||
| Leakage current | 1.5 mA max. | 1 mA max. | ||
| Insulation resistance | 100 MΩ min. between input and output | |||
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between input and output | |||
| Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |||
| Shock resistance | 1,000 m/s2 | |||
| Ambient temperature | Operating: -30°C to 80°C (with no icing) Storage: -30°C to 100°C (with no icing) | |||
| Approved standards | UL508 File No. E64562 CSA C22.2 (No. 14, No. 950) File No. LR35535 TÜV File No. R9650094 (EN60950) | |||
| Ambient humidity | Operating: 45% to 85% | |||
| Weight | Approx. 18 g | |||
Caution: In the interenst of product improvement, specifications are subject to change without notice.