Page top

G32A-EA

Cycle Control Units

G32A-EA

Used in Combination with the G3PA to Enable High-precision Temperature Control

• Use cycle control to achieve power control with little noise.

• Used in combination with the G3PA to connect to single- and three-phase loads.

• Three types of input method available: Internal adjuster, external adjuster, or DC signals from 4 to 20 mA.

• Streamline design. Both DIN track mounting and screw mounting possible.

• Use linking terminals for close mounting of the G3PA.

• Built-in isolation transformer.

• Power supply range: 100 to 240 V.