Page top

Position Interface Unit

Position Interface Units for pulse output, encoder input, and SSI input.

Position Interface Unit List

There are 3 products of Position Interface Unit.

NX-EC0[][][] NX-series Incremental Encoder Input Unit NX-EC0[][][]

More precise timing control by synchronizing the position data with the EtherCATĀ® Distributed Clock

NX-ECS[][][] NX-series SSI Input Unit NX-ECS[][][]

Synchronous Serial Interface (SSI) to connect external axes to the Sysmac system

NX-PG0[][][] NX-series Pulse Output Unit NX-PG0[][][]

Positioning control with pulse outputs to command stepper motor drives and other pulse input motor drives