Page top

Switch mode power supplies

For Downsizing and Cost Reductions

Switch mode power supplies List

There are 13 products of Switch mode power supplies.

S8VK-WA Switch Mode Power Supply (240/480/960-W Models) S8VK-WA

New Three-phase 200-V Power Supplies. A solution to the problem of phase imbalance required in the semiconductor and FPD industries. Supports quick identification of error locations with three LEDs. Enables the start of high-capacity load at 150% peak current

S8VK-X Switch Mode Power Supply (60/120/240/480-W Models) S8VK-X

EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT

S8VK-S S8VK-S (30/60/120/240/480-W Models) S8VK-S

A Perfect Fit for Small Control Panels Coated PCBs for Better Resistance to Environment Connections for Easy Wiring

S8FS-G Switch Mode Power Supply (15/30/50/100/150/300/600-W Models) S8FS-G

Superior Basic Performance That Ensures Reliability. Wide Range of Standards Certification and Greater Usability.

S8FS-C Switch Mode Power Supply (15/25/35/50/75/100/150/200/350-W Models) S8FS-C

High Reliability at a Reasonable Cost. Reliable, Basic Power Supplies That Contribute to Stable Equipment Operation.

S8VK-G Switch Mode Power Supply (15/30/60/120/240/480-W Models) S8VK-G

Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.

S8VK-C Switch Mode Power Supply (60/120/240/480-W Models) S8VK-C

Cost-effective Single Phase Power Supply Universal input and Safety standards for worldwide applications Space-saving Compact Design

S8VK-T Switch Mode Power Supply (120/240/480/960 W Models) S8VK-T

Worldwide 3-phase Power Supply Resistant in tough environments Easy and fast installation The most compact class on the market

S8VS Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models) S8VS

Multi-Function Indication Monitor for Production Site Visualization * (* Models with indication monitor)

S8JX-P Switch Mode Power Supply (300/600-W Models) S8JX-P

S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series.

S8AS Smart Power Supply S8AS

A New Type of Power Supply That Provides Safety and Maintainability

S8TS Switch Mode Power Supply S8TS

Block-type Switch Mode Power Supply That Mounts to DIN Rail

S82S Switch Mode Power Supply (3/7.5-W Models) S82S

Miniature DIN Rail Mounting DC-DC Power Supplies