Page top

S8JX-P

Switch Mode Power Supply (300/600-W Models)

S8JX-P

S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series.

• Limits for harmonic current emissions (conforms to EN61000-3-2)

• Conforms to EMI EN55011 Class B

• Applicable to input free voltage: 100 to 240 VAC

• Extended DC input voltage range: 80 to 370 VDC
  * DC input is not subject to EC directives and safety standards.

• Easy mounting: Front-mounting bracket type and DIN-Rail mounting type are included as standard with the product.

• Safety standards
  - UL508/62368-1, cUL CSA C22.2 No.107.1, cUR CSA C22.2 No.62368-1
  - EN 62477-1 Over voltage category III, EN62368-1

• High capacity application-covered functions are included as standard with the product.

• Alarm detection function, Remote control function, Remote sensing function