Page top

Built-in Amplifier

With these Photoelectric Sensors, the amplifier is built into the Sensor Head.

Built-in Amplifier List

There are 24 products of Built-in Amplifier.

E3AS Series Distance-settable Photoelectric Sensor E3AS Series

E3AS Series changes the “way of using” reflective photoelectric sensors

E3Z Compact Photoelectric Sensor with Built-in Amplifier E3Z

The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.

E3Z-LS Distance-settable Photoelectric Sensor E3Z-LS

Distance-settable Sensor Unaffected by Workpiece Color and Background

E3Z-[]-IL[] IO-Link Photoelectric Sensor E3Z-[]-IL[]

IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.

E3Z-[]-UL Compact Photoelectric Sensor with Built-in Amplifier E3Z-[]-UL

The lineup has been expanded to standard photoelectric sensor E3Z series with UL certified products

E3Z-G Grooved-type Photoelectric Sensor with Built-in Amplifier E3Z-G

Photoelectric Sensor with Grooved Design and Easy Settings

E3T Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier E3T

The Improved E3T Series with Easier, Smoother Mounting and Installation

E3ZM Compact Photoelectric Sensor with Stainless Steel Housing E3ZM

Stainless Steel Housing Ideal for Food Industry (PAT Pending)

E3ZM-C Oil-resistant, Robust, Compact Photoelectric Sensor E3ZM-C

Photoelectric Sensor for the Automotive and Machine Tool Industries

E3ZM-V Color Mark Detection Compact Photoelectric Sensor E3ZM-V

Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement

E3ZR-C Oil-resistant Photoelectric Sensors E3ZR-C

Photoelectric Sensors That Withstand Cutting Oil to Reduce Failures Caused by Ingress of Cutting Oil

E3S-DB Transparent Object Detection Photoelectric Sensor E3S-DB

Superb Detection of Many Types of Transparent Objects

E3S-DC Color Mark Photoelectric Sensor E3S-DC

Color Mark Detection on Any Type of Packaging. Narrow Beam and Large Lens for Stable Detection of Workpieces Tilted at Various Angles.

E3FA, E3RA, E3FB, E3RB Photoelectric Sensors E3FA, E3RA, E3FB, E3RB

A new generation in sensing performance

E3S-C Oil-resistive, Long-range Photoelectric Sensor with Metal Housing E3S-C

Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing

E3S-CL Distance-settable Photoelectric Sensor with Metal Case E3S-CL

Simply Set the Distance to Reliably Detect Workpieces of Various Colors

E3S Photoelectric Sensor with Built-in Amplifier E3S

General-purpose Photoelectric Sensor for High Quality and Reliable Detection

E3S-LS3[] PCB Sensors E3S-LS3[]

Reliable Detection Unaffected by PCB Holes or Notches

E3S-R Transparent Object Detection Sensor E3S-R

Ideal for Detecting Glass Wafers and Other Transparent Objects

E3S-GS3E4 Grooved-type Photoelectric Sensor E3S-GS3E4

A Grooved-type Sensor That Doesn't Require Optical Axes Alignment

ZX0 CMOS Laser Sensor with Built-in Amplifier ZX0

Stable Detection of Level Differences in the Order of 0.1 mm