Page top

GT1-AD / DA

Analog I/O Units

GT1-AD / DA

Analog Input/Output Units Compatible with MULTIPLE I/O TERMINAL

Input block incorporates connectors that can be easily mounted or dismounted. (GT1-AD08MX, GT1-DA04MX)

8 or 4 inputs.

4 outputs.

High resolution of 1/6,000.

High conversion speed of 8 ms/8 points or 4 ms/4 points.

DIN track mounting.