Page top

A165E

Emergency Stop Switch (16-dia.)

A165E

Separate Construction with Minimal Depth

List of Models

Diameter of
Operation Unit
Function Model Shape
30-mm models
40-mm models
Push-Lock,
turn-reset
A165E Separate construction
1104_lu_1_1
(30-mm model)
A165E-[]-03U One-piece construction
1104_lu_1_2
(30-mm model)

Model Number Legend (Completely Assembled)

Shipped as a set that includes the Operation Unit and light source.

A165E Lineup 2

List of Sets

Illumination Rated voltage Pushbutton
color
Pushbutton
size
Terminal Contact
form
Model
LED 24 VAC/VDC Red 30 dia. Solder terminal/
tab terminals
1NC(1) A165E-LS-24D-01
A165E-LS-24D-01-PK
2NC(2) A165E-LS-24D-02
A165E-LS-24D-02-PK
Non-lighted --- 1NC(1) A165E-S-01
A165E-S-01-PK
2NC(2) A165E-S-02
A165E-S-02-PK
LED 24 VAC/VDC 40 dia. 1NC(1) A165E-LM-24D-01
A165E-LM-24D-01-PK
2NC(2) A165E-LM-24D-02
A165E-LM-24D-02-PK
Non-lighted --- 1NC(1) A165E-M-01
A165E-M-01-PK
2NC(2) A165E-M-02
A165E-M-02-PK
Non-lighted --- 30 dia. Solder terminal 3NC(3) A165E-S-03U
A165E-S-03U-PK
40 dia. A165E-M-03U
A165E-M-03U-PK

List of Sets (in Different Colors)

Illumination Pushbutton color * Pushbutton size Terminal Contact form Model
Non-lighted Yellow 30 dia. Solder terminals/
tab terminals
1NC(1) A165E-SY-01
Gray ---
Yellow 2NC(2) A165E-SY-02
Gray A165E-SGR-02
Yellow Solder terminals 3NC(3) A165E-SY-03U
Gray A165E-SGR-03U

* Models with yellow or gray pushbutton colors cannot be used as emergency switches.

Individual Parts (for Switches with Separate Construction)

Operation Units

Appearance Illumination Model
30 dia. 1104_lu_5_1 Non-lighted A165E-S
A165E-S-PK
Lighted A165E-LS
A165E-LS-PK
40 dia. 1104_lu_5_2 Non-lighted A165E-M
Lighted A165E-LM

Lamps

Appearance LED color Rated voltage Model
1104_lu_6_1 Red Bright 5 VDC A16-5DSR
12 VAC/VDC A16-12DSR
24 VAC/VDC A16-24DSR

Switches

Appearance Illumination Contact form Model
1104_lu_7_1 Non-lighted 1NC(1) A165E-01
2NC(2) A165E-02
Lighted 1NC(1) A165E-01L
2NC(2) A165E-02L

Switch Units

Appearance Illumination Contact form Model
1104_lu_8_1 Lighted 1NC(1) A165E-R-24D-01
2NC(2) A165E-R-24D-02

Accessories (Order Separately)

Item Appearance Type Model Precautions
Yellow Plate
1104_lu_9_1
Yellow, 45 dia. A16Z-5070 Use this as an emergency stop nameplate.
Panel Plug
1104_lu_9_2
Round A16ZT-3003 Used for covering the panel cutouts for future
panel expansion.
Degree of protection: IP40
Color: Black
Tightening Tool
1104_lu_9_3
--- A16Z-3004 Useful for repetitive mounting. Be careful not to
tighten excessively.
Extractor
1104_lu_9_4
A16Z-5080 Convenient for extracting the Switch and Lamp.