Lever for easily mounting and removing the Switch Unit.
Pushbutton Switch (Cylindrical 22/25-dia.)
about this Product Family
last update: September 24, 2012
Lever for easily mounting and removing the Switch Unit.
Increase wiring efficiency with three-row mounting of Switch Blocks.
Finger protection mechanism on Switch Unit provided as a standard feature.
Use 25-dia. ring to install in 25-dia. panel cutouts.
Mounted using either open-type (fork-type) or closed-type (round-type) crimp terminals.
IP65 oil resistance (non-lighted models) IP65 (lighted models)
last update: September 24, 2012