Direct opening mechanism to open the circuit when the contact welds
Emergency Stop Switch (22-dia./25-dia.)
about this Product Family
last update: September 24, 2012
Direct opening mechanism to open the circuit when the contact welds
Safety lock mechanism prevents operating errors.
Easy mounting and removal of Switch Blocks using a lever.
Mount three Switch Units in series to improve wiring efficiency (with non-lighted Switch Units, three Units can be mounted for multiple contacts).
Finger protection mechanism on Switch Unit provided as a standard feature.
Install using either round, or forked crimp terminals.
Oil-resistant to IP65 (non-lighted models)/IP65 (lighted models)
A lock plate is provided as a standard feature to ensure that the control box and switch are not easily separated.
last update: September 24, 2012