Page top

VAQ

Pushbutton Switch (Cylindrical 10.5-dia.)

VAQ

Built-in V-series Miniature Basic Switch for Compatibility with Business and Consumer Equipment

(Unit: mm)

Insert one of the following letters into the box ([]) in the model number. Refer to Lineup for color symbols.

VAQ-4[]-K

VAQ Dimensions 2

Note: The Operation Unit can be inserted and removed.

VAQ-4[]-L

VAQ Dimensions 3

Note: The Operation Unit is mounted with M3 screws.

VAQR-4[]

VAQ Dimensions 4

Note: The Operation Unit is mounted with M3 screws.

2VAQ-4[]

VAQ Dimensions 5

Note: The Operation Unit is mounted with M3 screws.

Panel Cutout

VAQ Dimensions 6

Note: Recommended panel thickness: 1 to 4 mm.