Page top

VAQ

Pushbutton Switch (Cylindrical 10.5-dia.)

VAQ

Built-in V-series Miniature Basic Switch for Compatibility with Business and Consumer Equipment

Ratings

Item Rated voltage (V) Non-inductive load (A) Inductive load (A)
Built-in Switch Resistive load Lamp load Inductive load Motor load
V-15-1A5 125 VAC
250 VAC
15
15
2
2
10
10
3
3
8 VDC
30 VDC
125 VDC
250 VDC
15
10
0.6
0.3
4
4
0.1
0.05
10
10
0.6
0.3
6
4
0.1
0.05

Note: 1. The above values are for steady-state currents.
           2. Inductive load: Power factor = 0.4 (AC); time constant = 7 ms (DC).
           3. The lamp load has an inrush current of 10 times the steady-state current.
           4. The motor load has an inrush current of 6 times the steady-state current.
           5. The rated values above are for testing conducted under the following conditions.
                 (1) Ambient temperature: 20 ± 2°C.
                 (2) Ambient humidity: 65% ± 5%RH
                 (3) Operating frequency: 20 times/min.

Characteristics

Operating
frequency
Mechanical 120 operations/min
Electrical 20 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 30 mΩ max. (initial value)
Dielectric
strength
Between terminals of same polarity 1,000 VAC, 50/60 Hz for 1 minute
Between current-carrying metal part and ground,
and between each terminal and noncurrent-
carrying metal part
1,500 VAC, 50/60 Hz for 1 minute
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5 mm double amplitude *
Shock
resistance
Destruction 500 m/s2 max.
Malfunction 200 m/s2 max. *
Durability Mechanical 3,000,000 operations min.
Electrical 100,000 operations min.
Weight Approx. 12 to 40 g
Inrush
current
NC 36 A max.
NO 36 A max.
Ambient operating temperature -25 to 80°C (with no icing or condensation)
Ambient operating humidity 35% to 85%RH
Ambient storage temperature -25 to 80°C (with no icing or condensation)
Degree of protection IP00
Electric shock protection class Class II
PTI (proof tracking index) 175
Pollution degree 3 (IEC947-5-1)

* Malfunction within 1 ms

Operating Characteristics

Output 1 2
Operating characteristics
Operating force OF max. 1.96 N 4.90 N
Releasing force RF min. 0.39 N 0.78 N
Pretravel PT max. 1.3 mm 1.6 mm

Contact Form

VAQ Specifications 6

Approved Standard Ratings

The built-in V-15-1A5 Switch is UL and cUL certified.