Page top


Remote I/O Terminal with Relay Outputs


A Smart Slave with Relay Outputs and One-step Relay Replacement for Remote Maintenance.

Specifications I/O connections Rated internal circuit
power supply voltage
I/O power supply voltage Model
Relay output 16 points M3 terminal block Supplied from the
communications connector
Supplied from communications connector DRT2-ROS16

Expansion Units

One Expansion Unit can be added to each DRT2-ID16(-1)/-OD16(-1) or DRT2-ROS16 I/O Slave.
The following Expansion Units are available to enable flexible expansion with combinations for the required number of points.

Model Number of I/O points
XWT-ID08 8-point inputs (NPN)
XWT-ID08-1 8-point inputs (PNP)
XWT-OD08 8-point outputs (NPN)
XWT-OD08-1 8-point outputs (PNP)
XWT-ID16 16-point inputs (NPN)
XWT-ID16-1 16-point inputs (PNP)
XWT-OD16 16-point outputs (NPN)
XWT-OD16-1 16-point outputs (PNP)