Page top

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive Terminals with Transistors

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive (IP67) I/O Terminals with Troubleshooting Functions such as Sensor Power Supply Short-circuit Detection

Environment-resistive Terminals with Transistors (High-function Type)
DRT2-[]D08C(-1)/[]D16C(-1)

• Equipped with the standard Smart Slave functions that provide powerful preventative maintenance and troubleshooting capabilities.

• High degree of environmental resistance with dust-proof and drip-proof construction.

• Power supply wiring is not required for input devices.

• Connect heavy-load devices (up to 1.5 A).

• Power supply wiring is not required for input devices such as sensors. (Power supply wiring is required for output devices.)

• Detects ground faults or disconnects and notifies the Master.

Environment-resistive Terminals with Transistors (Standard Type)
DRT2-[]D04CL(-1)/[]D08CL(-1)/[]D16CL(-1)

• Common Smart Slave functionality provides strong support for equipment operation status monitoring and effective maintenance.

• High degree of environmental resistance with dust-proof and drip-proof construction. (IP67)

• Models with one connector for two outputs are available to make easier connection with hydraulic valve devices. (Models with 16 outputs and models with 16 mixed I/O)