Page top

CJ1W-ETN21

CJ-series Ethernet Unit

CJ1W-ETN21

Organically Connect the Production Site and Management

• Use Ethernet to implement various communications protocols.
• Implement FINS message communications using UDP/IP or TCP/IP with a user application on a host computer or with Support Software, such as the CX-Programmer.
• Use the clock on an SNTP server to automatically adjust the clocks in the PLCs connected to the Ethernet network. (An SNTP server is required separately.)
• An FTP server is built in, so files can be used to transfer PLC data between network PLCs and workstations or personal computers with an FTP client.
• Email can be used to send commands to the PLCs, or triggers can be set so that the PLCs will send PLC data or Ethernet Unit status to a host computer.
• The standard UDP/IP and TCP/IP protocols are supported to enable communications with a wide range of devices, workstations, personal computers, and Ethernet modules from other manufacturers.
• The SMTP/POP3/SNTP servers enable the use of host names instead of IP addresses. (A DNS server is required separately.)