Page top

E4PA-N

Ultrasonic Displacement Sensor

E4PA-N

Now, more advanced with a new mutual interference prevention function.

(Unit: mm)

Sensors

E4PA-LS50-M1-N

E4PA-N Dimensions 2

Note: RUN indicator (yellow)
           Power indicator (green)
           Error indicator (red)

E4PA-LS200-M1-N

E4PA-N Dimensions 3

Note: RUN indicator (yellow)
           Power indicator (green)
           Error indicator (red)

E4PA-LS400-M1-N

E4PA-N Dimensions 4

Note: 1. RUN indicator (yellow)
              Power indicator (green)
              Error indicator (red)
          2. This is the dimension between the flat sides of the nuts.

E4PA-LS600-M1-N

E4PA-N Dimensions 5

Note: 1. RUN indicator (yellow)
              Power indicator (green)
              Error indicator (red)
           2. The distance between the flat sides of the nuts is 36 mm.

Accessories (Order Separately)

Standard (Straight)
XS2F-D521-DG0-A (L=2 m)
XS2F-D521-GG0-A (L=5 m)

E4PA-N Dimensions 7

4-to-5 Conductor Conversion Cable
E4PA-C01

E4PA-N Dimensions 8

Setting Plug
E4PA-P1

E4PA-N Dimensions 9