Four types of Sensors are available with maximum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm or better has been achieved.
Ultrasonic Displacement Sensor
about this Product Family
last update: October 16, 2012
Four types of Sensors are available with maximum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm or better has been achieved.
A variety of materials can be measured, including transparent and reflective objects. Measurements are performed with no contact, so even highly-viscous liquids are no problem.
The sensing range can be set by the Setting Plug, which is included with the Sensor. No special controller is required. The Setting Plug’s built-in temperature sensor provides superior temperature characteristics of ±1% FS.
last update: October 16, 2012