The ES1B has an electromotive output as high as that of a thermocouple, thus connecting directly to the thermocouple input terminal of the Temperature Controller is possible.
Infrared Thermosensor
about this Product Family
last update: September 24, 2012
The ES1B has an electromotive output as high as that of a thermocouple, thus connecting directly to the thermocouple input terminal of the Temperature Controller is possible.
Four temperature ranges are available to cover a wide range of temperature measurement needs, including those in the food processing, packaging, molding, and electronics industries.
High-accuracy temperature measurement is ensured by a high-speed response of 300 ms (for a 63% response) and an indication reproducibility of ±1% PV.
Unlike thermocouples, the Thermosensor does not deteriorate.
Therefore, stable, real-time temperature control can be maintained.
last update: September 24, 2012