Page top

ES1B

Infrared Thermosensor

ES1B

Achieve Low-cost Measurements with an Infrared Thermosensor.

Item ES1B
Power supply voltage 12/24 VDC
Operating voltage range 90% to 110% of the power supply voltage
Current consumption 20 mA max.
Measuring temperature range 10 to 70°C, 60 to 120°C, 115 to 165°C, 140 to 260°C
Accuracy
(See note 1.)
±5°C (See note 2.) ±2% PV or ±2°C, whichever is larger
±10°C (See note 2.) ±4% PV or ±4°C, whichever is larger
±30°C (See note 2.) ±6% PV or ±6°C, whichever is larger
±40°C (See note 2.) ±8% PV or ±8°C, whichever is larger
Reproducibility ±1% PV or ±1°C, whichever is larger
Temperature drift 0.4°C/°C max.
Sensing distance vs. sensing diameter 1:1 typ.
Measurement wavelength 6.5 to 14.0 μm
Receiver element Thermopile
Response speed Approximately 300 ms at response rate of 63%
Output impedance 1 to 4 kΩ
Operating temperature -25°C to 70°C (with no icing or condensation)
Allowable ambient humidity 35% to 85%
Vibration resistance (destruction) 98 m/s2 for 2 hours each in X, Y, and Z directions at 10 to 55 Hz
Shock resistance (destruction) 300 m/s2 for 3 times each in X, Y, and Z directions
Casing material ABS resin
Degree of protection IP65
Weight Approx. 120 g
Cable Compensating conductor: 3 m
PVC-covered cable with a shield wire resisting 70°C

Note:Note:

Note:Based on characteristics of K-type thermocouple and radiation rate of 0.98.

Note:The accuracy is given as the change in temperature from any reference temperature of the sensing object. For example, if the reference temperature is 50°C, the accuracy at 55°C would be ±2% PV or ±2°C, whichever is larger and the accuracy at 60°C would be ±4% PV or ±4°C, whichever is larger.