Page top


Weighing Indicator


An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.

Easy recognition of judgement results using color display that can be switched between red and green. *

Equipped with a position meter for monitoring operating status trends.

External event input allows use in various measurement and discrimination applications.

Input 0.001 mVDC or higher (0.000 to 19.999 mV range supported).
External power takeoff of 100 mA at 10 VDC provided. (Models with 5-VDC power takeoff also available.)

Series expanded to include DeviceNet models.

Short body with depth of only 95 mm (from behind the front panel), or 97 mm for DeviceNet models.

UL certification approval (Certification Mark License).

CE Marking conformance by third party assessment body.

Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66).

Capable of high-speed sampling at 50 times per second (20 ms).

Easy-to-set two-point scaling allows conversion and display of any userset values.

* Visual confirmation of judgement results is not supported on models that do not have an output or models that do not
   support DeviceNet.
   You can change the display color by setting it, but you cannot switch it based on the judgement results.