Page top


CX-Thermo Support Software Ver. 4.[]


Monitoring/Setting Support Software for General-purpose temperature adjustment controller. Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance.

Enables editing and batch-downloading parameters from a personal computer, reducing the work required to set parameters. Usability is improved with table-formatted parameter editing from version. 4.0.

Supports Trend Monitoring:
Easily monitor the data from up to 31 Controllers *1, including PVs, SPs, MVs, PID parameters, and alarm ON/OFF status.

Supports parameter masks to hide parameters unnecessary to display.
(Supported only by the E5[]N/[]N-H/[]N-HT, E5[]R/[]R-T and E5[]C/[]C-B/[]C-U/[]C-T).

Logic operations enable setting inputs from external inputs (event inputs) or temperature status, outputs to external outputs (control or auxiliary outputs), and changing operating status with ON/OFF delays.
(Supported only by the E5[]N/[]N-H/[]N-HT and E5[]C/[]C-B/[]C-U/[]C-T).

Easy adjustment of control performance by fine-tuning. *2

*1. EJ1N: Up to 64 Controllers, EJ1G: Up to 17 Controllers, E5ZN: Up to 16 Controllers.
*2. Fine-tuning instructs the CX-Thermo to calculate a PID parameters by directly inputting commands to improve