Page top

EST2-2C-MV4

CX-Thermo Support Software Ver. 4.[]

EST2-2C-MV4

Monitoring/Setting Support Software for General-purpose temperature adjustment controller. Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance.

Compatible
devices
Temperature
Controllers
E5CN-H, E5EN-H, E5AN-H
E5CN-HT, E5EN-HT, E5AN-HT
E5ER *1, E5AR *1
E5ER-T *1, E5AR-T *1
E5GC, E5CC, E5CC-B, E5CC-U, E5EC, E5EC-B, E5AC, E5DC, E5DC-B
E5CC-T, E5EC-T, E5AC-T
E5CD, E5CD-B, E5ED, E5ED-B
E5ZN *1
EJ1N-TC4, EJ1N-TC2, EJ1N-HFU
G3ZA (only when connected to EJ1N-TC4, EJ1N-TC2)
G3PW (only when connected to EJ1N-TC4, EJ1N-TC2)
Note: Models with DeviceNet communications are not supported.
*1. Product no longer available to order.
Personal
computer
system
requirements
OS OS: Microsoft Windows XP (Service Pack 3 or higher), Vista, 7, 8, 10 or 11
CPU: A processor recommended by Microsoft
Memory: A memory recommended by Microsoft
CPU 300 MHz min.
Memory 128 MB min.
Harddisk 300 MB min. available space
CD-ROM One CD-ROM drive min.
Monitor XGA (1024 × 768), High Color 16 bit min.
Communications
ports
• RS-232C port, or USB port, 1 port min.
Connection method • An E58-CIFQ1 USB-Serial Conversion Cable is required to connect a computer
to the setup tool port the E5[]N-H, E5[]N-HT, or EJ1.
• An E58-CIFQ2 USB-Serial Conversion Cable is required to connect a computer
to the setup tool port the E5GC, E5CC, E5CC-B, E5CC-U, E5EC, E5EC-B, E5AC,
E5DC, E5DC-B, E5CC-T, E5EC-T, E5AC-T, E5CD, E5CD-B, E5ED or E5ED-B
• A Interface Converter made by other company is used to connect a computer to models with RS-422/RS-485 communications..