Page top

EST2-2C-MV4

CX-Thermo Support Software Ver. 4.[]

EST2-2C-MV4

Monitoring/Setting Support Software for General-purpose temperature adjustment controller. Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance.

• Enables editing and batch-downloading parameters from a personal computer, reducing the work required to set parameters. Usability is improved with table-formatted parameter editing from version. 4.0.

• Supports Trend Monitoring:
Easily monitor the data from up to 31 Controllers *1, including PVs, SPs, MVs, PID parameters, and alarm ON/OFF status.

• Supports parameter masks to hide parameters unnecessary to display.
(Supported only by the E5[]N-H/[]N-HT, E5[]R/[]R-T, E5[]C/[]C-B/[]C-U/[]C-T and E5[]D/[]D-B).

• Logic operations enable setting inputs from external inputs (event inputs) or temperature status, outputs to external outputs (control or auxiliary outputs), and changing operating status with ON/OFF delays.
(Supported only by the E5[]N-H/[]N-HT, E5[]C/[]C-B/[]C-U/[]C-T and E5[]D/[]D-B).

• Easy adjustment of control performance by fine-tuning. *2

*1. EJ1N: Up to 64 Controllers, E5ZN: Up to 16 Controllers.
*2. Fine-tuning instructs the CX-Thermo to calculate a PID parameters by directly inputting commands to improve
       response.