| Appearance | Sensing distance | Sensing
method |
Operation
mode |
Cable
length |
Model | |
|---|---|---|---|---|---|---|
| NPN output | PNP output | |||||
![]() |
![]() (pressed position) (See note 1.) |
Pushbutton | ON with no
load |
1 m | EE-SA801A 1M | EE-SA801R 1M |
| 1 m
(robot cable) |
EE-SA801A-R 1M | EE-SA801R-R 1M | ||||
| OFF with no
load |
EE-SA701-R 1M | EE-SA701P-R 1M | ||||