Page top

CJ1W-SCU

CJ-series Serial Communications Units

CJ1W-SCU

The Serial Communications Units That Enable High-speed Connections with External Devices. This unit is available for CJ/NJ controller.

Mount a total of up to 16 CPU Bus Units, including these Serial Communications Units, to the CPU Rack or Expansion Racks to create systems with up to 32 serial communications ports.

Connect an NT-AL001 RS-232C/RS-442A Link Adapter to the RS-232C port to enable 1:N communications.

With the CJ1W-SCU[]2, you can use a faster baud rate (up to 230.4 kbps) and faster data transfer to the CPU Unit to enable connecting to high-speed external devices.