Page top

CS1W-CLK

SYSMAC CS-series Controller Link Units

CS1W-CLK

New Controller Link Units, Now with 4,000 Send Words

Large-capacity data links are easily achieved without programming simply by setting data link tables.

Up to 20,000 *1 send/receive words can be set per node for Units (up to 62,000 words for Boards).

Data links can be performed with up to 4,000 *2 words per node while ensuring data concurrency.

User-set data link tables can be changed while data links are operating. *3

Errors for the entire system can be monitored by using error diagnosis support software and a variety of status flags.

With the token ring mode of Optical Ring Controller Link Units/Boards, duplex communications paths enable communications to continue normally even if the cable becomes disconnected.

Detecting locations of disconnection greatly shortens time required for maintenance.

Installing Controller Link Units in a CS1D system enables Duplex Communications Units to further enhance reliability. *4

*1. Supported for unit version 1.2 or later.
*2. CS1W-CLK[]3 and 3G8F7-CLK[]3 are supported.
*3. Supported for CS1W-CLK[]3, 3G8F7-CLK[]3, and models ending with "-V1" (CS1W-CLK12-V1 *5 and CS1W-CLK52-
       V1 *5 with lot numbers 0306[][]_[][][] or later ).
*4. Supported for CS1W-CLK13/CLK12-V1 *5/CLK53/CLK52-V1 *5 and CS1D Duplex and Simplex Systems.
*5. Discontinuation models in July 2012.