| Temperature range | Color
code |
Nominal
resistance |
Thermistor
constant |
Lead wire |
|---|---|---|---|---|
| -50°C to 50°C | Blue | 6 kΩ (0°C) | 3390K | A pair of 0.12 dia. 7 Fluororesin-insulated stranded wires
with 0.86 outer dia. each |
| 0°C to 100°C | Black | 6 kΩ (0°C) | 3390K | |
| 50°C to 150°C | Red | 30 kΩ (0°C) | 3450K | |
| 100°C to 200°C | Yellow | 0.55 kΩ (200°C) | 4300K | |
| 150°C to 300°C | Green | 4 kΩ (200°C) | 5133K | Flat glass-wool-shielded lead cable with 0.12 dia. 10
conductors and external dimensions of 2.5 × 1.55 |