Page top

CRT1-AD04 / DA02

Analog I/O Slave Units

CRT1-AD04 / DA02

Convert to Smart for Smarter Processing! Simple and Intelligent Analog I/O Slaves

In addition to analog data input and output, Analog I/O Slave Units can use a variety of functions internally, such as scaling, that previously required processing in ladder programming at the host PLC.

Analog processing equivalent to digital panel meters is supported, such as with the scaling function.

Use deviation and cumulative counter functions for analog calculations, such as for equipment error prediction and flow rate applications.

The user adjustment function can be used to compensate offsets in inputs or outputs.

Easily change the input or output range with a switch setting.