| Item | Specification |
|---|---|
| Communications power supply voltage | 14 to 26.4 VDC |
| I/O power supply voltage *1 | 20.4 to 26.4 VDC (24 VDC -15%/+10%) |
| Noise immunity | Conforms to IEC 61000-4-4, 2 kV (power line). |
| Vibration resistance | 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z directions for 80 min each |
| Shock resistance | 150 m/s2 (3 times each in 6 directions on 3 axes) |
| Dielectric strength | 500 VAC (between isolated circuits) |
| Insulation resistance | 20 MΩ min. (between isolated circuits) |
| Ambient operating temperature | -10 to 55°C |
| Ambient operating humidity | 25% to 85% (with no condensation) |
| Ambient operating atmosphere | No corrosive gases |
| Storage temperature | -25 to 65°C |
| Storage humidity | 25% to 85% (with no condensation) |
| Terminal block screw tightening torque *2 | M3 wiring screws: 0.5 Nm M3 mounting screws: 0.5 Nm |
| Installation | Mounted on 35-mm DIN Track or Mounting Bracket, or secured with M4 screws (depending on model) |