Page top

ZUV Series

Smart Curing System (Standard model/Multi-function model)

ZUV Series

Achieves a low initial cost level believed to be impossible in an LED system up to now.

Controller

Model ZUV-C20H (Value model) ZUV-C30H (Multi-function model)
Irradiation
method
Constant
irradiation
Irradiation power (0% to100%),
Irradiation time (max. 99.9 s/unlimited)
Irradiation power (0% to 100%),
Irradiation time (999.9 s max./unlimited)
Pattern
irradiation
Unavailable Can be set to step or ramp (linear) 16 points
specified per setting)
Applicable Heads: ZUV-H Series
No. of settings No bank feature 16 banks
Cumulative Irradiation Time (unit: 100 hour display) Energy (display unit - J)
Terminal
block I/O
Inputs Emergency stop, UV illumination start/stop
(all channels/4 channels)
Emergency stop, start/stop UV irradiation
(4 channels),
select settings (banks)
Outputs Ready (all channels/4 channels), error,
operating life
Ready (4 channels), UV irradiating, errors
RS-232C and USB I/O None Start/stop UV irradiation (4 channels), select
settings (banks), get/change settings data,
save/read data, power tuning
Cooling method Natural air cooling (no fan) Natural air cooling
Power supply voltage 100 to 240 V AC±10% 50/60 Hz
(In the case of using AC adapter) *1 *2
19 V DC±5% *3
Select AC or DC power supply
AC power supply:
100 to 240 V AC±10%, 50/60 Hz
(AC adapter included) *1 *4
DC power supply:
24 V DC±10% (supplied from terminal block
on back of unit)
Current consumption 1.4A (53W) • With AC adapter: 1.5 A (36VA)
• With DC power supply: 1.5 A (36VA)
Vibration resistance 10 to 150 Hz (acceleration 50 m/s2) with a 0.35 mm single amplitude for 8 minutes each in
X, Y, and Z directions, 10 times
Shock resistance 150 m/s2 in 6 directions (up/down, right/left, front/back), 3 times each
Ambient temperature
range
Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing)
Ambient humidity range Operating/storage: 30% to 85% (with no condensation or icing)
Degree of protection IEC 60529 IP20
Material Polycarbonate, SECC SUS, aluminum
Weight (package state) Approx. 1,800g
(Controller: approx. 1,200g)
Approx. 2,600g
(Controller: approx. 1,800g)
Accessories Instruction sheet, key, AC adapter Instruction sheet, key, AC adapter

*1. Attached AC cord as standard is designed for use with 100 V AC (Japanese specifications).
*2. When ZUV is used in China, ZUV-C20H-Z1 should be selected. AC cord for use with 220 V AC (Chinese specifications)
      is in it.
*3. When ZUV is used in any other country, ZUV-C20H-D1 should be selected.
      AC adapter and AC cord is not supplied with it, but the cord for DC input is supplied.
*4. In the case that you use ZUV-C30H in other than Japan, please connect DC power supply to terminal on backside.

Head Unit

Model ZUV-H20MC/H30MC/H10MC/H25MC/H35MC
Light source Wavelength 365nm *
Class Class 3B (JIS C 6802: 2005) Class 3B (EN60825-1: 1994 +A1: 2002 +A2: 2001)
Vibration resistance 10 to 150 Hz (acceleration 50 m/s2) with a 0.35 mm single amplitude for 8 minutes
each in X, Y, and Z directions, 10 times
Shock resistance 150 m/s2 in 6 directions (up/down, right/left, front/back), 3 times each
Ambient temperature range Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing)
Ambient humidity range Operating/storage: 30% to 85% (with no condensation or icing)
Degree of Protection IEC60529 IP40
Material ZUV-H20MC/25MC: Zinc, aluminum, glass
ZUV-H30MC/H10MC/H35MC: Zinc, copper, aluminum, glass
Weight (packed state) ZUV-H20MC/H25MC: Approx. 185g (Head unit: approx. 100g),
ZUV-H30MC/H35MC: Approx. 150g (Head unit: approx. 55g),
ZUV-H10MC 0.3M: Approx. 180g (Head unit:approx. 105g),
ZUV-H10MC 2M: Approx. 235g (Head unit:approx. 160g)
Accessories Instruction sheet, mounting brackets (with M3 screws), warning labels (in English)

* Models are also available with a 385-nm light source wavelength. (Standard head:ZUV-H21MC 2M/H11MC 2M, diffuse
   illmination head:ZUV-H26MC 2M)

Lens Unit

Model ZUV-L2H/L3H/L4H/L6H/L8H/L10H/L12L/L15L/L3S/L4S/L6S/L8S/L10S/L12H
Vibration resistance 10 to 150 Hz (acceleration 50 m/s2) with a 0.35 mm single amplitude
for 8 minutes each in X, Y, and Z directions, 10 times
Shock resistance 150 m/s2, 6 directions (up/down, right/left, front/back), 3 times each
Ambient temperature range Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing)
Ambient humidity range Operating/storage: 30% to 85% (with no condensation or icing)
Degree of Protection IEC60529 IP40
Material Aluminum, glass
Weight (package) ZUV-L2H/L3H/L4H/L6H/L8H/L10H: Approx. 10g (lens unit: approx. 5g),
ZUV-L12L/L15L: Approx. 30g (lens unit: approx. 5g),
ZUV-L3S/L4S/L6S/L8S/L10S: Approx. 35g (lens unit: approx. 5g),
ZUV-L12H: Approx. 30g (lens unit: approx. 5g)
Accessories Instruction sheet

When using the standard head

Ultra light focus lens/Spot lens/Line beam lens

Head unit model ZUV-H20MC/H30MC/H10MC
Lens unit model ZUV-L2H ZUV-L3H ZUV-L4H ZUV-L6H ZUV-L8H ZUV-L10H ZUV-L12L
Spot diameter/Beam shape 2 dia. 3 dia. 4 dia. 6 dia. 8 dia. 10 dia. 12 ✕ 2mm
Recommended working
distance
10mm 10mm 15mm 20mm 20mm 30mm 15mm
Peak illumination *1 13,200
mW/cm2
8,600
mW/cm2
7,200
mW/cm2
4,500
mW/cm2
2,200
mW/cm2
760
mW/cm2
1,500
mW/cm2

Side-view lens

Head unit model ZUV-H20MC/H30MC/H10MC
Lens unit model ZUV-L3S ZUV-L4S ZUV-L6S ZUV-L8S ZUV-L10S
Spot diameter 3 dia. 4 dia. 6 dia. 8 dia. 10 dia.
Recommended working distance 4mm 5mm 8mm 13mm 5mm
Peak illumination *1 8,300mW/cm2 6,400mW/cm2 4,200mW/cm2 2,100mW/cm2 660mW/cm2

When using the diffuse Illmination head

Diffusing lens/Side-view lens/Line Beam lens

Head unit model ZUV-H25MC/H35MC
Lens unit model ZUV-L12H ZUV-L3S ZUV-L4S ZUV-L15L
Spot diameter/Beam shape 12 dia. 3 dia. 4 dia. 1.5 ✕ 3mm
Reco mmended working distance 30mm 8mm 13mm 15mm
Peak illumination *1 1,100mW/cm2 5,400mW/cm2 3,000mW/cm2 770mW/cm2

*1 Under the following conditions: 100% irradiation power, 25°C room temperature, and with heat sink. Values for
      reference only.
      The illumination varies depending on factors such as the amiant environment, installation conditions, the service life
      of part, and differences between parts.
      Continually check the curing status to ensure that there is room for error in the illumination.
      Refer to Beam Spot Profiles (Typical Examples) on catalog for design information.