"CP1L-EM" and "CP1L-EL" have complete with a Ethernet port.
CP series CP1L CPU Unit
about this Product Family
last update: September 23, 2012
"CP1L-EM" and "CP1L-EL" have complete with a Ethernet port.
Pulse output for two axes. Advanced power for high-precision positioning control.
High-speed Counters. Single-phase for four axes.
Six interrupt inputs are built in. Faster processing of instructions speeds up the entire system.
Serial Communications. Two ports. Select Option Boards for either RS-232C or RS-485 communications.
"CP1L-M" and "CP1L-L" have a peripheral USB port.
The Structured Text (ST) Language. Makes math operations even easier.
Can be used for the CP1W series Unit. The extendibility of it is preeminently good.
LCD displays and settings. Enabled using Option Board.
last update: September 23, 2012