Page top

CP1L

CP series CP1L CPU Unit

CP1L

High Performing Programmable Controller with Embedded Ethernet

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, KC: KC Registration, and CE: EU Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

CPU Units

Built-in Ethernet port

CPU Unit Specifications Model Stand-
ards
CPU type Power
supply
Output method Inputs Out-
puts
CP1L-EM
CPU Units
with
40 Points
1916_lu_1_1
Memory capacity:
10K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
DC
power
supply
Relay output 24 16 CP1L-EM40DR-D UC1, N,
L, CE
Transistor output
(sinking)
CP1L-EM40DT-D
Transistor output
(sourcing)
CP1L-EM40DT1-D
CP1L-EM
CPU Units
with
30 Points
1916_lu_1_2
Memory capacity:
10K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
DC
power
supply
Relay output 18 12 CP1L-EM30DR-D UC1, N,
L, CE
Transistor output
(sinking)
CP1L-EM30DT-D
Transistor output
(sourcing)
CP1L-EM30DT1-D
CP1L-EL
CPU Units
with
20 Points
1916_lu_1_3
Memory capacity:
5K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
DC
power
supply
Relay output 12 8 CP1L-EL20DR-D UC1, N,
L, CE
Transistor output
(sinking)
CP1L-EL20DT-D
Transistor output
(sourcing)
CP1L-EL20DT1-D

Built-in USB port

CPU Unit Specifications Model Standards
CPU type Power
supply
Output method Inputs Outputs
CP1L-M CPU
Units with
60 Points
1916_lu_2_1
Memory capacity:
10K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 36 24 CP1L-M60DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-M60DT-A
DC
power
supply
Relay output CP1L-M60DR-D
Transistor output
(sinking)
CP1L-M60DT-D
Transistor output
(sourcing)
CP1L-M60DT1-D
CP1L-M CPU
Units with
40 Points
1916_lu_2_2
Memory capacity:
10K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 24 16 CP1L-M40DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-M40DT-A
DC
power
supply
Relay output CP1L-M40DR-D
Transistor output
(sinking)
CP1L-M40DT-D
Transistor output
(sourcing)
CP1L-M40DT1-D
CP1L-M CPU
Units with
30 Points
1916_lu_2_3
Memory capacity:
10K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 18 12 CP1L-M30DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-M30DT-A
DC
power
supply
Relay output CP1L-M30DR-D
Transistor output
(sinking)
CP1L-M30DT-D
Transistor output
(sourcing)
CP1L-M30DT1-D
CP1L-L CPU
Units with
20 Points
1916_lu_2_4
Memory capacity:
5K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 12 8 CP1L-L20DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-L20DT-A
DC
power
supply
Relay output CP1L-L20DR-D
Transistor output
(sinking)
CP1L-L20DT-D
Transistor output
(sourcing)
CP1L-L20DT1-D
CP1L-L CPU
Units with
14 Points
1916_lu_2_5
Memory capacity:
5K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 8 6 CP1L-L14DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-L14DT-A
DC
power
supply
Relay output CP1L-L14DR-D
Transistor output
(sinking)
CP1L-L14DT-D
Transistor output
(sourcing)
CP1L-L14DT1-D
CP1L-L CPU
Units with
10 Point
1916_lu_2_6
Memory capacity:
5K steps
High-speed counters:
100 kHz, 4 axes
Pulse outputs:
100 kHz, 2 axes
(Models with transistor
outputs only)
AC
power
supply
Relay output 6 4 CP1L-L10DR-A UC1, N, L,
CE, KC
Transistor output
(sinking)
CP1L-L10DT-A
DC
power
supply
Relay output CP1L-L10DR-D
Transistor output
(sinking)
CP1L-L10DT-D
Transistor output
(sourcing)
CP1L-L10DT1-D

Note: 1. Refer to "Models and Software Versions" about supported software.
            2. Refer to "Option Unit Specifications" about supported Option Units.

Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.
EtherNet/IPTM is the trademarks of ODVA.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.

Options for CPU Units

Name Specifications Model Stand-
ards
RS-232C
Option Board
1916_lu_3_1 Can be mounted in either CPU Unit Option Board slot 1 or 2. *1 CP1W-CIF01 UC1, N,
L, CE,
KC
RS-422A/485
Option Board
1916_lu_3_2 CP1W-CIF11
RS-422A/485
(Isolated-type)
Option Board
1916_lu_3_3 CP1W-CIF12-V1
Ethernet
Option Board
1916_lu_3_4 Can be mounted in either CPU Unit Option Board slot 1 or 2.
*1 *2 *4
CP1W-CIF41
Analog Input
Option Board
1916_lu_3_5 Can be mounted in either CPU Unit Option Board slot 1 or 2. *3
2 analog inputs. 0-10V(Resolution:1/4000), 0-20mA (Resolution:
1/2000).
CP1W-ADB21
Analog Output
Option Board
1916_lu_3_6 Can be mounted in either CPU Unit Option Board slot 1 or 2. *3
2 analog outputs. 0-10V (Resolution:1/4000).
CP1W-DAB21V
Analog I/O
Option Board
1916_lu_3_7 Can be mounted in either CPU Unit Option Board slot 1 or 2. *3
2 analog inputs. 0-10V (Resolution:1/4000), 0-20mA (Resolution:
1/2000).
2 analog outputs. 0-10V (Resolution:1/4000).
CP1W-MAB221
LCD Option
Board
1916_lu_3_8 Can be mounted only in the CPU Unit Option Board slot 1. *1 CP1W-DAM01
Memory
Cassette
1916_lu_3_9 Can be used for backing up programs or auto-booting. CP1W-ME05M UC1, N,
L, CE

*1. Cannot be used for the CP1L-L10.
*2. When using CP1W-CIF41 Ver.1.0, one Ethernet port can be added.
*3. CP1L-EM/EL only.
*4. Cannot be used for the CP1L-EM/EL.

Programming Devices

Name Specifications Model Stand-
ards
Number
of
licenses
Media
FA
Integrated
Tool
Package
CX-One Lite
Version 4.[]
CX-One Lite is a subset of the complete CX-One
package that provides only the Support Software
required for micro PLC applications.
CX-One Lite runs on the following OS.
OS: Windows XP (Service Pack 3 or higher, 32-bit
version)/Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/Windows 8 (32-
bit/64-bit version)/Windows 8.1 (32-bit/64-bit
version)/Windows 10 (32-bit/64-bit version)

CX-One Lite Ver. 4.[] includes Micro PLC Edition
CX-Programmer Ver. 9.[].
1 license DVD CXONE-LT01D-V4 ---
FA
Integrated
Tool
Package
CX-One
Ver.4.[]
CX-One is a package that integrates the Support
Software for OMRON PLCs and components. CX-
One runs on the following OS.
OS: Windows XP (Service Pack 3 or higher, 32-bit
version)/Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/Windows 8 (32-
bit/64-bit version)/Windows 8.1 (32-bit/64-bit
version)/Windows 10 (32-bit/64-bit version)

CX-One Ver. 4.[] includes CX-Programmer Ver. 9.[].
1 license
*1
DVD CXONE-AL01D-V4 ---
Programming
Device
Connecting
Cable for
CP1W-CIF01
RS-232C
Option
Board *2
Connects Personal Computers, D-Sub 9-pin
(Length: 2.0 m)
For anti-static
connectors
XW2Z-200S-CV ---
Connects Personal Computers, D-Sub 9-pin
(Length: 5.0 m)
XW2Z-500S-CV
Connects Personal Computers, D-Sub 9-pin (Length: 2.0 m) XW2Z-200S-V
Connects Personal Computers, D-Sub 9-pin (Length: 5.0 m) XW2Z-500S-V

Note: 1. Refer to "Models and Software Versions" about supported software.
           2. The CX-One and CX-One Lite cannot be simultaneously installed on the same computer.
*1. Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.
*2. Cannot be used with a peripheral USB port.
      To connect to a personal computer via a peripheral USB port, use commercially-available USB cable (A or B type, male).

The following tables lists the Support Software that can be installed from CX-One

Support Software in CX-One CX-One Lite Ver.4.[] CX-One Ver.4.[]
Micro PLC Edition CX-Programmer Ver.9.[] Yes No
CX-Programmer Ver.9.[] No Yes
CX-Integrator Ver.2.[] Yes Yes
Switch Box Utility Ver.1.[] Yes Yes
CX-Protocol Ver.1.[] No Yes
CX-Simulator Ver.1.[] Yes Yes
CX-Position Ver.2.[] No Yes
CX-Motion-NCF Ver.1.[] No Yes
CX-Motion-MCH Ver.2.[] No Yes
CX-Motion Ver.2.[] No Yes
CX-Drive Ver.2.[] Yes Yes
CX-Process Tool Ver.5.[] No Yes
Faceplate Auto-Builder for NS Ver.3.[] No Yes
CX-Designer Ver.3.[] Yes Yes
NV-Designer Ver.1.[] Yes Yes
CX-Thermo Ver.4.[] Yes Yes
CX-ConfiguratorFDT Ver.1.[] Yes Yes
CX-FLnet Ver.1.[] No Yes
Network Configurator Ver.3.[] Yes Yes
CX-Server Ver.4.[] Yes Yes

Note: For details, refer to the CX-One Catalog (Cat. No: R134).

Models and Software Versions

The following versions of the CX-One, CX-Programmer are required.

Model CX-One CX-Programmer
CP1L-EM40[][]-[]
CP1L-EM30[][]-[]
CP1L-EL20[][]-[]
*1 Ver. 4.25 or higher Ver. 9.40 or higher
CP1L-M60[][]-[] *2 Ver. 2.11 or higher Ver. 7.20 or higher
CP1L-M40[][]-[]
CP1L-M30[][]-[]
CP1L-M20[][]-[]
CP1L-L14[][]-[]
*2 Ver. 2.10 or higher Ver. 7.10 or higher
CP1L-L10[][]-[] *2 Ver. 2.13 or higher Ver. 7.30 or higher

*1. Update The CX-Programmer version automatically from the website using CX-Programmer version 9.0 (included with
       CX-One version 4.0).
*2. Update The CX-Programmer version automatically from the website using CX-Programmer version 7.0 (included with
       CX-One version 2.0).

Expansion Units

Product
name
Inputs Outputs Output type Model Stand-
ards
Input Unit 8 -- 24 VDC Input CP1W-8ED U, C, N,
L, CE,
KC
Output Units
1916_lu_7_1
-- 8 Relay CP1W-8ER
Transistor (sinking) CP1W-8ET
Transistor (sourcing) CP1W-8ET1
-- 16 Relay CP1W-16ER N, L,
CE, KC
Transistor (sinking) CP1W-16ET
Transistor (sourcing) CP1W-16ET1
-- 32 Relay CP1W-32ER N, L,
CE, KC
Transistor (sinking) CP1W-32ET
Transistor (sourcing) CP1W-32ET1
I/O Units
1916_lu_7_2
12 8 Relay CP1W-20EDR1 U, C, N,
L, CE,
KC
Transistor (sinking) CP1W-20EDT
Transistor (sourcing) CP1W-20EDT1
24 16 Relay CP1W-40EDR N, L,
CE, KC
Transistor (sinking) CP1W-40EDT
Transistor (sourcing) CP1W-40EDT1
Analog
Input Unit
1916_lu_7_3
4CH -- Input range:
0 to 5 V, 1 to 5 V, 0 to 10 V, ±10 V,
0 to 20 mA, or 4 to 20 mA.
Resolution:
1/6000
CP1W-AD041 UC1, N,
L, CE,
KC
Resolution:
1/12000
CP1W-AD042 UC1, N,
CE, KC
Analog
Output Unit
1916_lu_7_4
-- 2CH Output range:
1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA,
or 4 to 20 mA.
Resolution:
1/6000
CP1W-DA021 UC1, N,
L, CE,
KC
-- 4CH Resolution:
1/6000
CP1W-DA041
Resolution:
1/12000
CP1W-DA042 UC1, N,
CE, KC
Analog
I/O Unit
1916_lu_7_5
4CH 4CH Input range:
0 to 5 V, 1 to 5 V, 0 to 10 V, ±10 V,
0 to 20 mA, or 4 to 20 mA.
Output range:
1 to 5 V, 0 to 10 V, ±10 V, 0 to 20 mA,
or 4 to 20 mA.
Resolution:
1/12000
CP1W-MAD44 UC1, N,
CE, KC
4CH 2CH Resolution:
1/12000
CP1W-MAD42
2CH 1CH Resolution:
1/6000
CP1W-MAD11 UC1, N,
L, CE,
KC
Temperature
Sensor Unit
1916_lu_7_6
2CH -- Sensor type: Thermocouple (J or K) CP1W-TS001 UC1, N,
L, CE,
KC
4CH -- Sensor type: Thermocouple (J or K) CP1W-TS002
2CH -- Sensor type: Platinum resistance thermometer
(Pt100 or JPt100)
CP1W-TS101
4CH -- Sensor type: Platinum resistance thermometer
(Pt100 or JPt100)
CP1W-TS102
4CH -- Sensor type: Thermocouple (J or K)
2 channels can be used as analog input.
Input range: 1 to 5 V, 0 to 10 V, 4-20 mA
Resolution:
1/12000
CP1W-TS003 UC1, N,
CE, KC
12CH -- Sensor type: Thermocouple (J or K) CP1W-TS004
CompoBus/S
I/O Link Unit
1916_lu_7_7
8 8 CompoBus/S slave CP1W-SRT21 UC1, N,
L, CE,
KC

Note: CP1L (L Type) CPU Units with 10 points do not support Expansion Units.

I/O Connecting Cable

Name Specifications Model Standards
I/O Connecting Cable 80 cm (for CP1W/CPM1A Expansion Units) CP1W-CN811 UC1, N, L, CE

Note: An I/O Connecting Cable (approx. 6 cm) for horizontal connection is provided with CP1W Expansion Units.

Optional Products, Maintenance Products and DIN Track Accessories

Name Specifications Model Standards
Battery Set For CPU Units (Use batteries within two years of manufacture.) CJ1W-BAT01 ---
DIN Track Length: 0.5 m; Height: 7.3 mm PFP-50N
Length: 1 m; Height: 7.3 mm PFP-100N
Length: 1 m; Height: 16 mm PFP-100N2
End Plate A stopper to secure the Units on the DIN Track. PFP-M

Industrial Switching Hubs

Product
name
Appear-
ance
Specifications Accessories Current
con-
sump-
tion
(A)
Model Stand-
ards
No.
of
ports
Failure
de-
tection
Industrial
Switching
Hubs
1916_lu_10_1 Quality of Service (QoS):
EtherNet/IP™ control
data priority
Failure detection:
Broadcast storm and
LSI error detection
10/100BASE-TX,
Auto-Negotiation
3 No Power supply
connector
0.22 W4S1-03B UC, CE,
KC
1916_lu_10_2 5 No 0.22 W4S1-05B
5 Yes Power supply
connector
Connector for
informing error
0.22 W4S1-05C CE, KC