Item | H3CR-A/-AS/-A-301 | H3CR-AP | H3CR-A8/-A8S/-A8-301 | H3CR-A8E |
---|---|---|---|---|
Operating mode | A: ON-delay
B: Flicker OFF start B2: Flicker ON start C: Signal ON/OFF-delay D: Signal OFF-delay E: Interval G: Signal ON/OFF-delay J: One-shot |
A: ON-delay (power supply start)
B: Flicker OFF start (power supply start) B2: Flicker ON start (power supply start) E: Interval (power supply start) J: One-shot (power supply start) |
||
Pin type | 11-pin | 8-pin | ||
Input type | No-voltage input | Voltage input | --- | |
Time-limit output type | H3CR-A/-A8/-AP/-A-301/-A8-301: Relay output (DPDT)
H3CR-AS/-A8S: Transistor output (NPN/PNP universal) *1 |
Relay output
(SPDT) |
||
Instantaneous output type | --- | Relay output
(SPDT) |
||
Mounting method | DIN track mounting, surface mounting, and flush mounting | |||
Approved standards | UL508, CSA C22.2 No.14, NK, Lloyds, CCC: GB/T 14048.5 *2
Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2. |